Family Picture - Blue Poly 4 Bolt Quiklean Housing Poly Round Insert with Locking Sleeve
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

CAD

FAU4LKBFQK207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFQK206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Cast Stainless Steel N/A
FAU4LKSFQK207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Cast Stainless Steel N/A
FEU4LKBFQK206-20 N/A 1 1/4 in N/A FE – Food Safe (Europe) N/A FEU4LK206-20 N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKBFQK207-20 N/A 1 1/4 in N/A FE – Food Safe (Europe) N/A FEU4LK207-20 N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFQK206-20 N/A 1 1/4 in N/A FE – Food Safe (Europe) N/A FEU4LK206-20 N/A Cast Stainless Steel N/A
FEU4LKSFQK207-20 N/A 1 1/4 in N/A FE – Food Safe (Europe) N/A FEU4LK207-20 N/A Cast Stainless Steel N/A
NAU4LKBFQK206-20 N/A 1 1/4 in N/A NA – Food Safe N/A NAU4LK206-20 N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKBFQK207-20 N/A 1 1/4 in N/A NA – Food Safe N/A NAU4LK207-20 N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFQK206-20 N/A 1 1/4 in N/A NA – Food Safe N/A NAU4LK206-20 N/A Cast Stainless Steel N/A
NAU4LKSFQK207-20 N/A 1 1/4 in N/A NA – Food Safe N/A NAU4LK207-20 N/A Cast Stainless Steel N/A
ONU4LKBFQK206-20 N/A 1 1/4 in N/A ON – Metal detectable N/A ONU4LK206-20 N/A Hygienic Blue Thermoset (Polymer) N/A
ONU4LKBFQK207-20 N/A 1 1/4 in N/A ON – Metal detectable N/A ONU4LK207-20 N/A Hygienic Blue Thermoset (Polymer) N/A
ONU4LKSFQK206-20 N/A 1 1/4 in N/A ON – Metal detectable N/A ONU4LK206-20 N/A Cast Stainless Steel N/A
ONU4LKSFQK207-20 N/A 1 1/4 in N/A ON – Metal detectable N/A ONU4LK207-20 N/A Cast Stainless Steel N/A
PAU4LKBFQK206-20 N/A 1 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-20 N/A Hygienic Blue Thermoset (Polymer) N/A
PAU4LKBFQK207-20 N/A 1 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-20 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFQK206-20 N/A 1 1/4 in N/A QF – High Temp N/A QFU4LK206-20 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFQK207-20 N/A 1 1/4 in N/A QF – High Temp N/A QFU4LK207-20 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFQK206-20 N/A 1 1/4 in N/A QF – High Temp N/A QFU4LK206-20 N/A Cast Stainless Steel N/A
QFU4LKSFQK207-20 N/A 1 1/4 in N/A QF – High Temp N/A QFU4LK207-20 N/A Cast Stainless Steel N/A
FAU4LKBFQK207-21 N/A 1 5/16 in N/A FA – Food Safe (US) N/A FAU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFQK207-21 N/A 1 5/16 in N/A FA – Food Safe (US) N/A FAU4LK207-21 N/A Cast Stainless Steel N/A
FEU4LKBFQK207-21 N/A 1 5/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFQK207-21 N/A 1 5/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A Cast Stainless Steel N/A
Unit of Measure
1 2 3 4 5 »