Family Picture - Blue Poly 4 Bolt Quiklean Housing Poly Round Insert with Locking Sleeve
Unit of Measure
« 6 7 8 9 10 

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

CAD

ONU4LKSFQK207 N/A 35 mm N/A ON – Metal detectable N/A ONU4LK207 N/A Cast Stainless Steel N/A
PAU4LKBFQK207 N/A 35 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK207 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFQK207 N/A 35 mm N/A QF – High Temp N/A QFU4LK207 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFQK207 N/A 35 mm N/A QF – High Temp N/A QFU4LK207 N/A Cast Stainless Steel N/A
FAU4LKBFQK207-23 N/A 1 7/16 in N/A FA – Food Safe (US) N/A FAU4LK207-23 N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFQK207-23 N/A 1 7/16 in N/A FA – Food Safe (US) N/A FAU4LK207-23 N/A Cast Stainless Steel N/A
FEU4LKBFQK207-23 N/A 1 7/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-23 N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFQK207-23 N/A 1 7/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-23 N/A Cast Stainless Steel N/A
NAU4LKBFQK207-23 N/A 1 7/16 in N/A NA – Food Safe N/A NAU4LK207-23 N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFQK207-23 N/A 1 7/16 in N/A NA – Food Safe N/A NAU4LK207-23 N/A Cast Stainless Steel N/A
ONU4LKBFQK207-23 N/A 1 7/16 in N/A ON – Metal detectable N/A ONU4LK207-23 N/A Hygienic Blue Thermoset (Polymer) N/A
ONU4LKSFQK207-23 N/A 1 7/16 in N/A ON – Metal detectable N/A ONU4LK207-23 N/A Cast Stainless Steel N/A
PAU4LKBFQK207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFQK207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFQK207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Cast Stainless Steel N/A
FAU4LKBFQK208-24 N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFQK208-24 N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LK208-24 N/A Cast Stainless Steel N/A
FEU4LKBFQK208-24 N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFQK208-24 N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A Cast Stainless Steel N/A
NAU4LKBFQK208-24 N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFQK208-24 N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Cast Stainless Steel N/A
ONU4LKBFQK208-24 N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A
ONU4LKSFQK208-24 N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Cast Stainless Steel N/A
PAU4LKBFQK208-24 N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFQK208-24 N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A
Unit of Measure
« 6 7 8 9 10