Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
CAD |
|---|---|---|---|---|---|
| NAU4LKSFBQK210-31 | N/A 1 15/16 in | N/A NA – Food Safe | N/A NAU4LK210-31 | N/A Cast Stainless Steel |
N/A
|
| ONU4LKSFBQK210-31 | N/A 1 15/16 in | N/A ON – Metal detectable | N/A ONU4LK210-31 | N/A Cast Stainless Steel |
N/A
|
| QFU4LKSFBQK210-31 | N/A 1 15/16 in | N/A QF – High Temp | N/A QFU4LK210-31 | N/A Cast Stainless Steel |
N/A
|
| FAU4LKSFBQK210 | N/A 50 mm | N/A FA – Food Safe (US) | N/A FAU4LK210 | N/A Cast Stainless Steel |
N/A
|
| FEU4LKSFBQK210 | N/A 50 mm | N/A FE – Food Safe (Europe) | N/A FEU4LK210 | N/A Cast Stainless Steel |
N/A
|
| NAU4LKSFBQK210 | N/A 50 mm | N/A NA – Food Safe | N/A NAU4LK210 | N/A Cast Stainless Steel |
N/A
|
| ONU4LKSFBQK210 | N/A 50 mm | N/A ON – Metal detectable | N/A ONU4LK210 | N/A Cast Stainless Steel |
N/A
|
| QFU4LKSFBQK210 | N/A 50 mm | N/A QF – High Temp | N/A QFU4LK210 | N/A Cast Stainless Steel |
N/A
|
| FAU4LKSFBQK210-32 | N/A 2 in | N/A FA – Food Safe (US) | N/A FAU4LK210-32 | N/A Cast Stainless Steel |
N/A
|
| FEU4LKSFBQK210-32 | N/A 2 in | N/A FE – Food Safe (Europe) | N/A FEU4LK210-32 | N/A Cast Stainless Steel |
N/A
|
| NAU4LKSFBQK210-32 | N/A 2 in | N/A NA – Food Safe | N/A NAU4LK210-32 | N/A Cast Stainless Steel |
N/A
|
| ONU4LKSFBQK210-32 | N/A 2 in | N/A ON – Metal detectable | N/A ONU4LK210-32 | N/A Cast Stainless Steel |
N/A
|
| QFU4LKSFBQK210-32 | N/A 2 in | N/A QF – High Temp | N/A QFU4LK210-32 | N/A Cast Stainless Steel |
N/A
|