Family Picture - Blue Poly 3 Bolt Quiklean Housing Poly Round Insert with Locking Sleeve
Corrosion-Resistant-Stainless-Steel-QuiKlean-3-bolt---NAU4LKSFBQK
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

CAD

QFU4LKBFBQK206-18 N/A 1 1/8 in N/A QF – High Temp N/A QFU4LK206-18 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFBQK206-18 N/A 1 1/8 in N/A QF – High Temp N/A QFU4LK206-18 N/A Cast Stainless Steel N/A
FAU4LKBFBQK206 N/A 30 mm N/A FA – Food Safe (US) N/A FAU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFBQK206 N/A 30 mm N/A FA – Food Safe (US) N/A FAU4LK206 N/A Cast Stainless Steel N/A
FEU4LKBFBQK206 N/A 30 mm N/A FE – Food Safe (Europe) N/A FEU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFBQK206 N/A 30 mm N/A FE – Food Safe (Europe) N/A FEU4LK206 N/A Cast Stainless Steel N/A
NAU4LKBFBQK206 N/A 30 mm N/A NA – Food Safe N/A NAU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFBQK206 N/A 30 mm N/A NA – Food Safe N/A NAU4LK206 N/A Cast Stainless Steel N/A
ONU4LKBFBQK206 N/A 30 mm N/A ON – Metal detectable N/A ONU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A
ONU4LKSFBQK206 N/A 30 mm N/A ON – Metal detectable N/A ONU4LK206 N/A Cast Stainless Steel N/A
PAU4LKBFBQK206 N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFBQK206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFBQK206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Cast Stainless Steel N/A
FAU4LKBFBQK206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFBQK206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Cast Stainless Steel N/A
FEU4LKBFBQK206-19 N/A 1 3/16 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFBQK206-19 N/A 1 3/16 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A Cast Stainless Steel N/A
NAU4LKBFBQK206-19 N/A 1 3/16 in N/A NA – Food Safe N/A NAU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFBQK206-19 N/A 1 3/16 in N/A NA – Food Safe N/A NAU4LK206-19 N/A Cast Stainless Steel N/A
ONU4LKBFBQK206-19 N/A 1 3/16 in N/A ON – Metal detectable N/A ONU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A
ONU4LKSFBQK206-19 N/A 1 3/16 in N/A ON – Metal detectable N/A ONU4LK206-19 N/A Cast Stainless Steel N/A
PAU4LKBFBQK206-19 N/A 1 3/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFBQK206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFBQK206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Cast Stainless Steel N/A
FAU4LKBFBQK206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Hygienic Blue Thermoset (Polymer) N/A
Unit of Measure
1 2 3 4 5 »