Family Picture - Blue Poly 3 Bolt Quiklean Housing Poly Round Insert with Locking Sleeve
Corrosion-Resistant-Stainless-Steel-QuiKlean-3-bolt---NAU4LKSFBQK
Unit of Measure
« 6 7 8 9 10 

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

CAD

NAU4LKBFBQK207-21 N/A 1 5/16 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFBQK207-21 N/A 1 5/16 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Cast Stainless Steel N/A
ONU4LKBFBQK207-21 N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A
ONU4LKSFBQK207-21 N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Cast Stainless Steel N/A
PAU4LKBFBQK207-21 N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFBQK207-21 N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFBQK207-21 N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A Cast Stainless Steel N/A
FAU4LKBFBQK207-22 N/A 1 3/8 in N/A FA – Food Safe (US) N/A FAU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFBQK207-22 N/A 1 3/8 in N/A FA – Food Safe (US) N/A FAU4LK207-22 N/A Cast Stainless Steel N/A
FEU4LKBFBQK207-22 N/A 1 3/8 in N/A FE – Food Safe (Europe) N/A FEU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFBQK207-22 N/A 1 3/8 in N/A FE – Food Safe (Europe) N/A FEU4LK207-22 N/A Cast Stainless Steel N/A
NAU4LKBFBQK207-22 N/A 1 3/8 in N/A NA – Food Safe N/A NAU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFBQK207-22 N/A 1 3/8 in N/A NA – Food Safe N/A NAU4LK207-22 N/A Cast Stainless Steel N/A
ONU4LKBFBQK207-22 N/A 1 3/8 in N/A ON – Metal detectable N/A ONU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A
ONU4LKSFBQK207-22 N/A 1 3/8 in N/A ON – Metal detectable N/A ONU4LK207-22 N/A Cast Stainless Steel N/A
PAU4LKBFBQK207-22 N/A 1 3/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFBQK207-22 N/A 1 3/8 in N/A QF – High Temp N/A QFU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFBQK207-22 N/A 1 3/8 in N/A QF – High Temp N/A QFU4LK207-22 N/A Cast Stainless Steel N/A
FAU4LKBFBQK207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LK207 N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFBQK207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LK207 N/A Cast Stainless Steel N/A
FEU4LKBFBQK207 N/A 35 mm N/A FE – Food Safe (Europe) N/A FEU4LK207 N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFBQK207 N/A 35 mm N/A FE – Food Safe (Europe) N/A FEU4LK207 N/A Cast Stainless Steel N/A
NAU4LKBFBQK207 N/A 35 mm N/A NA – Food Safe N/A NAU4LK207 N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFBQK207 N/A 35 mm N/A NA – Food Safe N/A NAU4LK207 N/A Cast Stainless Steel N/A
ONU4LKBFBQK207 N/A 35 mm N/A ON – Metal detectable N/A ONU4LK207 N/A Hygienic Blue Thermoset (Polymer) N/A
Unit of Measure
« 6 7 8 9 10