(Product only available in the US and Canada at this time)
timken-quiklean-ball-bearing-unit-4bolt-IP69K-group-photo
Unit of Measure
1 2 3 4 

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBFQK204-12-IP69K/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204-12-IP69K/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204-IP69K/F N/A 20 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK204-IP69K/FVSL613 N/A 20 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204-IP69K/F N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFQK204-IP69K/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFQK205-14-IP69K/F N/A 7/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFQK205-14-IP69K/FVSL613 N/A 7/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFQK205-14-IP69K/F N/A 7/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFQK205-14-IP69K/FVSL613 N/A 7/8 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFQK205-15-IP69K/F N/A 15/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFQK205-15-IP69K/FVSL613 N/A 15/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFQK205-15-IP69K/F N/A 15/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFQK205-15-IP69K/FVSL613 N/A 15/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFQK205-IP69K/F N/A 25 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFQK205-IP69K/FVSL613 N/A 25 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFQK205-IP69K/F N/A 25 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFQK205-IP69K/FVSL613 N/A 25 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC205-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFQK205-16-IP69K/F N/A 1 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFQK205-16-IP69K/FVSL613 N/A 1 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFQK205-16-IP69K/F N/A 1 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC205-16-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCSFQK205-16-IP69K/FVSL613 N/A 1 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC205-16-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFQK206-18-IP69K/F N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
Unit of Measure
1 2 3 4