(Product only available in the US and Canada at this time)
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSFQK207-22-IP69K/F | N/A 1 3/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-22-IP69K/FVSL613 | N/A 1 3/8 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-IP69K/F | N/A 35 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-IP69K/FVSL613 | N/A 35 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-IP69K/F | N/A 35 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-IP69K/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-23-IP69K/F | N/A 1 7/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-23-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-23-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-23-IP69K/F | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-23-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-23-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK208-24-IP69K/F | N/A 1 1/2 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC208-24-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFQK208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC208-24-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208-24-IP69K/F | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208-24-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC208-24-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFQK208-25-IP69K/F | N/A 1 9/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC208-25-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFQK208-25-IP69K/FVSL613 | N/A 1 9/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC208-25-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208-25-IP69K/F | N/A 1 9/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208-25-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208-25-IP69K/FVSL613 | N/A 1 9/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC208-25-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFQK208-IP69K/F | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFQK208-IP69K/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208-IP69K/F | N/A 40 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208-IP69K/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK209-26-IP69K/F | N/A 1 5/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC209-26-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFQK209-26-IP69K/FVSL613 | N/A 1 5/8 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC209-26-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFQK209-27-IP69K/F | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC209-27-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|