Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSFBQK205-14-IP69K/F | N/A 7/8 in | N/A Cast Stainless Steel | N/A SUC205-14-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-14-IP69K/FVSL613 | N/A 7/8 in | N/A Cast Stainless Steel | N/A SUC205-14-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-15/F | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-15/FVSL613 | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-15-IP69K/F | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-15-IP69K/FVSL613 | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-15/F | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-15/FVSL525 | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-15/FVSL613 | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-15-IP69K/F | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-15-IP69K/FVSL613 | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205/F | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A SUC205/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205/FVSL613 | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A SUC205/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-IP69K/F | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A SUC205-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-IP69K/FVSL613 | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A SUC205-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205/F | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205/FVSL525 | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205/FVSL613 | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-IP69K/F | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-IP69K/FVSL613 | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-16/F | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A SUC205-16/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-16/FVSL613 | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A SUC205-16/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-16-IP69K/F | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A SUC205-16-IP69K/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFBQK205-16-IP69K/FVSL613 | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A SUC205-16-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFBQK205-16/F | N/A 1 in | N/A Cast Stainless Steel | N/A SUC205-16/F | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|