2 Bolt Quiklean Stainless Steel Insert Family Picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCSFLQK206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSFLQK206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSFLSQK206/F N/A 30 mm N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSFLSQK206/FVSL525 N/A 30 mm N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCSFLSQK206/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSFLSQK206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSFLSQK206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBFLQK206-19/F N/A 1 3/16 in N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBFLQK206-19/FVSL613 N/A 1 3/16 in N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBFLQK206-19-IP69K/F N/A 1 3/16 in N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBFLQK206-19-IP69K/FVSL613 N/A 1 3/16 in N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSFLQK206-19/F N/A 1 3/16 in N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSFLQK206-19/FVSL525 N/A 1 3/16 in N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCSFLQK206-19/FVSL613 N/A 1 3/16 in N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSFLQK206-19-IP69K/F N/A 1 3/16 in N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSFLQK206-19-IP69K/FVSL613 N/A 1 3/16 in N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSFLSQK206-19/F N/A 1 3/16 in N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSFLSQK206-19/FVSL525 N/A 1 3/16 in N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCSFLSQK206-19/FVSL613 N/A 1 3/16 in N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSFLSQK206-19-IP69K/F N/A 1 3/16 in N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSFLSQK206-19-IP69K/FVSL613 N/A 1 3/16 in N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBFLQK206-20/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBFLQK206-20/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBFLQK206-20-IP69K/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBFLQK206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
Unit of Measure
1 2 3 4 5 »