Bore Size |
Housing Material |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|
| SUCBFLQK208-IP69K/F | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK208-IP69K/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK208/F | N/A 40 mm | N/A Cast Stainless Steel | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK208/FVSL525 | N/A 40 mm | N/A Cast Stainless Steel | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSFLQK208/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK208-IP69K/F | N/A 40 mm | N/A Cast Stainless Steel | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK208-IP69K/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK209-27/F | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK209-27/FVSL525 | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSFLQK209-27/FVSL613 | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK209-27-IP69K/F | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK209-27-IP69K/FVSL613 | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK209/F | N/A 45 mm | N/A Cast Stainless Steel | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK209/FVSL525 | N/A 45 mm | N/A Cast Stainless Steel | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSFLQK209/FVSL613 | N/A 45 mm | N/A Cast Stainless Steel | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK209-IP69K/F | N/A 45 mm | N/A Cast Stainless Steel | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK209-IP69K/FVSL613 | N/A 45 mm | N/A Cast Stainless Steel | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK210-31/F | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK210-31/FVSL525 | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSFLQK210-31/FVSL613 | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK210-31-IP69K/F | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK210-31-IP69K/FVSL613 | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK210/F | N/A 50 mm | N/A Cast Stainless Steel | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK210/FVSL525 | N/A 50 mm | N/A Cast Stainless Steel | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSFLQK210/FVSL613 | N/A 50 mm | N/A Cast Stainless Steel | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N | N/A Food Grade Solid Lube |
N/A
|