Rigid Compression Couplings
Resists Breakage, Built for Strength and Toughness
The design of the rigid compression couplings is ideal for tough applications where strength and affordability are important. The cast steel couplings are an excellent choice for joining two shafts of the same size. This type The kind of coupling is also known as a "rigid clamp style" coupling.
Made from cast steel, castings are first rough machined. A 1/16" spacer is placed between the coupling halves which are bolted together for final boring. The spacer is removed and the result is a compression clamp on the shaft. Choose from standard sizes for shafts 1-7/16" through 5".
Resists Breakage, Built for Strength and Toughness
The design of the rigid compression couplings is ideal for tough applications where strength and affordability are important. The cast steel couplings are an excellent choice for joining two shafts of the same size. This type The kind of coupling is also known as a "rigid clamp style" coupling.
Made from cast steel, castings are first rough machined. A 1/16" spacer is placed between the coupling halves which are bolted together for final boring. The spacer is removed and the result is a compression clamp on the shaft. Choose from standard sizes for shafts 1-7/16" through 5".
Unit of Measure
1
Part Number |
Item Name |
Assembly Bolts |
Weight |
Shaft Size |
Outside Diameter |
Length |
UPC Code |
UPC Number |
Material |
Description |
|---|---|---|---|---|---|---|---|---|---|---|
| 88345001157 | N/A GD107 | N/A 1/2 (4) | N/A 14.50 lb | N/A 1-7/16 in | N/A 4.5000 in | N/A 6.188 in | N/A 883450011570 | N/A 883450011570 | N/A Cast Steel | N/A |
| 88345001159 | N/A GD108 | N/A 1/2 (4) | N/A 14 lb | N/A 1-1/2 in | N/A 4.5000 in | N/A 6.188 in | N/A 883450011594 | N/A 883450011594 | N/A Cast Steel | N/A |
| 88345001163 | N/A GD115 | N/A 1/2 (4) | N/A 22.5 lb | N/A 1-15/16 in | N/A 5.2500 in | N/A 8.000 in | N/A 883450011631 | N/A 883450011631 | N/A Cast Steel | N/A |
| 88345001165 | N/A GD200 | N/A 1/2 (4) | N/A 22.00 lb | N/A 2 in | N/A 5.2500 in | N/A 8.000 in | N/A 883450011655 | N/A 883450011655 | N/A Cast Steel | N/A |
| 88345001167 | N/A GD203 | N/A 5/8 (4) | N/A 30.500 lb | N/A 2-3/16 in | N/A 6.0000 in | N/A 8.625 in | N/A 883450011679 | N/A 883450011679 | N/A Cast Steel | N/A |
| 88345001169 | N/A GD204 | N/A 5/8 (4) | N/A 30 lb | N/A 2.25 in | N/A 6.0000 in | N/A 8.625 in | N/A 883450011693 | N/A 883450011693 | N/A Cast Steel | N/A |
| 88345001171 | N/A GD207 | N/A 5/8 (6) | N/A 45 lb | N/A 2-7/16 in | N/A 6.250 in | N/A 9.688 in | N/A 883450011716 | N/A 883450011716 | N/A Cast Steel | N/A |
| 88345001173 | N/A GD208 | N/A 5/8 (6) | N/A 44 lb | N/A 2.5 in | N/A 6.250 in | N/A 9.688 in | N/A 883450011730 | N/A 883450011730 | N/A Cast Steel | N/A |
| 88345043756 | N/A GD215 | N/A 3/4 (6) | N/A 67 lb | N/A 2-15/16 in | N/A 7.250 in | N/A 11.375 in | N/A 883450437561 | N/A 883450437561 | N/A Cast Steel | N/A |
| 88345001177 | N/A GD300 | N/A 3/4 (6) | N/A 65 lb | N/A 3 in | N/A 7.250 in | N/A 11.375 in | N/A 883450011778 | N/A 883450011778 | N/A Cast Steel | N/A |
| 88345001179 | N/A GD307 | N/A 7/8 (6) | N/A 104 lb | N/A 3-7/16 in | N/A 8.5000 in | N/A 13.188 in | N/A 883450011792 | N/A 883450011792 | N/A Cast Steel | N/A |
| 88345001181 | N/A GD308 | N/A 7/8 (6) | N/A 101.000 lb | N/A 3.5 in | N/A 8.5000 in | N/A 13.188 in | N/A 883450011815 | N/A 883450011815 | N/A Cast Steel | N/A |
| 88345001183 | N/A GD315 | N/A 1 (6) | N/A 156 lb | N/A 3-15/16 in | N/A 9.7500 in | N/A 15.250 in | N/A 883450011839 | N/A 883450011839 | N/A Cast Steel | N/A |
| 88345001185 | N/A GD400 | N/A 1 (6) | N/A 152.000 lb | N/A 4 in | N/A 9.7500 in | N/A 15.250 in | N/A 883450011853 | N/A 883450011853 | N/A Cast Steel | N/A |
| 88345001187 | N/A GD407 | N/A 1 1/8 (6) | N/A 192 lb | N/A 4-7/16 in | N/A 10.250 in | N/A 18.188 in | N/A 883450011877 | N/A 883450011877 | N/A Cast Steel | N/A |
| 88345020163 | N/A GD408 | N/A 1 1/8 (6) | N/A 187.000 lb | N/A 4.5 in | N/A 10.250 in | N/A 18.188 in | N/A 883450201636 | N/A 883450201636 | N/A Cast Steel | N/A |
| 88345043763 | N/A GD415 | N/A 1 1/8 (6) | N/A 235.0 lb | N/A 4-15/16 in | N/A 11.25 in | N/A 19.625 in | N/A 883450437639 | N/A 883450437639 | N/A Cast Steel | N/A |
| 88345020164 | N/A GD500 | N/A 1 1/8 (6) | N/A 230 lb | N/A 5 in | N/A 11.25 in | N/A 19.625 in | N/A 883450201643 | N/A 883450201643 | N/A Cast Steel | N/A |
Unit of Measure
1