
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set.
Unit of Measure
1 2
Part Number |
Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| A-5220-WS | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.325 mm2.3750 in | N/A 121.133 mm4.7690 in | N/A 594000 N134000 lbf | N/A 474000 N107000 lbf | N/A 2800 rpm | N/A 2500 rpm | N/A WS |
N/A
|
| A-5220-WS R6 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.325 mm2.3750 in | N/A 121.133 mm4.7690 in | N/A 594000 N134000 lbf | N/A 474000 N107000 lbf | N/A 2800 rpm | N/A 2500 rpm | N/A WS |
N/A
|
| A-5222-WS | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.85 mm2.7500 in | N/A 133.078 mm5.2393 in | N/A 790000 N178000 lbf | N/A 612000 N138000 lbf | N/A 2400 rpm | N/A 2100 rpm | N/A WS |
N/A
|
| A-5222-WS R6 | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.85 mm2.7500 in | N/A 133.078 mm5.2393 in | N/A 790000 N178000 lbf | N/A 612000 N138000 lbf | N/A 2400 rpm | N/A 2100 rpm | N/A WS |
N/A
|
| A-5224-WS | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76.2 mm3.0000 in | N/A 145.265 mm5.7191 in | N/A 952000 N214000 lbf | N/A 707000 N159000 lbf | N/A 2200 rpm | N/A 1900 rpm | N/A WS |
N/A
|
| A-5224-WS R3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76.2 mm3.0000 in | N/A 145.265 mm5.7191 in | N/A 952000 N214000 lbf | N/A 707000 N159000 lbf | N/A 2200 rpm | N/A 1900 rpm | N/A WS |
N/A
|
| A-5224-WS R6 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76.2 mm3.0000 in | N/A 145.265 mm5.7191 in | N/A 952000 N214000 lbf | N/A 707000 N159000 lbf | N/A 2200 rpm | N/A 1900 rpm | N/A WS |
N/A
|
| A-5226-WS | N/A 130 mm | N/A 230 mm9.0551 in | N/A 79.375 mm3.125 in | N/A 155.115 mm6.1069 in | N/A 1070000 N240000 lbf | N/A 795000 N179000 lbf | N/A 2000 rpm | N/A 1700 rpm | N/A WS |
N/A
|
| A-5226-WS R6 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 79.375 mm3.125 in | N/A 155.115 mm6.1069 in | N/A 1070000 N240000 lbf | N/A 795000 N179000 lbf | N/A 2000 rpm | N/A 1700 rpm | N/A WS |
N/A
|
| A-5228-WS | N/A 140 mm | N/A 250 mm9.8425 in | N/A 82.55 mm3.2500 in | N/A 168.603 mm6.6379 in | N/A 1210000 N272000 lbf | N/A 899000 N202000 lbf | N/A 1700 rpm | N/A 1600 rpm | N/A WS |
N/A
|
| A-5228-WS R6 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 82.55 mm3.2500 in | N/A 168.603 mm6.6379 in | N/A 1210000 N272000 lbf | N/A 899000 N202000 lbf | N/A 1700 rpm | N/A 1600 rpm | N/A WS |
N/A
|
| A-5230-WS | N/A 150 mm | N/A 270 mm10.6299 in | N/A 88.9 mm3.5000 in | N/A 181.696 mm7.1534 in | N/A 1470000 N330000 lbf | N/A 1080000 N243000 lbf | N/A 1500 rpm | N/A 1400 rpm | N/A WS |
N/A
|
| A-5230-WS R6 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 88.9 mm3.5000 in | N/A 181.696 mm7.1534 in | N/A 1470000 N330000 lbf | N/A 1080000 N243000 lbf | N/A 1500 rpm | N/A 1400 rpm | N/A WS |
N/A
|
| A-5232-WS | N/A 160 mm | N/A 290 mm11.4173 in | N/A 98.425 mm3.8750 in | N/A 193.787 mm7.6294 in | N/A 1750000 N394000 lbf | N/A 1270000 N285000 lbf | N/A 1400 rpm | N/A 1200 rpm | N/A WS |
N/A
|
| A-5232-WS R6 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 98.425 mm3.8750 in | N/A 193.787 mm7.6294 in | N/A 1750000 N394000 lbf | N/A 1270000 N285000 lbf | N/A 1400 rpm | N/A 1200 rpm | N/A WS |
N/A
|
| A-5234-WS | N/A 170 mm | N/A 310 mm12.2047 in | N/A 104.775 mm4.1250 in | N/A 205.636 mm8.0959 in | N/A 2040000 N459000 lbf | N/A 1450000 N326000 lbf | N/A 1200 rpm | N/A 1100 rpm | N/A WS |
N/A
|
| A-5234-WS R6 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 104.775 mm4.1250 in | N/A 205.636 mm8.0959 in | N/A 2040000 N459000 lbf | N/A 1450000 N326000 lbf | N/A 1200 rpm | N/A 1100 rpm | N/A WS |
N/A
|
| A-5236-WS | N/A 180 mm | N/A 320 mm12.5984 in | N/A 107.95 mm4.2500 in | N/A 216.441 mm8.5213 in | N/A 2130000 N479000 lbf | N/A 1510000 N341000 lbf | N/A 1200 rpm | N/A 1100 rpm | N/A WS |
N/A
|
| A-5236-WS R6 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 107.95 mm4.2500 in | N/A 216.441 mm8.5213 in | N/A 2130000 N479000 lbf | N/A 1510000 N341000 lbf | N/A 1200 rpm | N/A 1100 rpm | N/A WS |
N/A
|
| A-5238-WS | N/A 190 mm | N/A 340 mm13.3858 in | N/A 114.3 mm4.5000 in | N/A 229.105 mm9.0199 in | N/A 2340000 N526000 lbf | N/A 1670000 N376000 lbf | N/A 1100 rpm | N/A 1010 rpm | N/A WS |
N/A
|
| A-5240-WM | N/A 200 mm | N/A 360 mm14.1732 in | N/A 120.65 mm4.7500 in | N/A 242.369 mm9.5421 in | N/A 2370000 N534000 lbf | N/A 1600000 N360000 lbf | N/A 1100 rpm | N/A 990 rpm | N/A WM |
N/A
|
| A-5240-WM R6 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 120.65 mm4.7500 in | N/A 242.369 mm9.5421 in | N/A 2370000 N534000 lbf | N/A 1600000 N360000 lbf | N/A 1100 rpm | N/A 990 rpm | N/A WM |
N/A
|
| A-5244-WM | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.35 mm5.2500 in | N/A 266.078 mm10.4755 in | N/A 3340000 N750000 lbf | N/A 2300000 N517000 lbf | N/A 860 rpm | N/A 790 rpm | N/A WM |
N/A
|
| A-5244-WM R6 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.35 mm5.2500 in | N/A 266.078 mm10.4755 in | N/A 3340000 N750000 lbf | N/A 2300000 N517000 lbf | N/A 860 rpm | N/A 790 rpm | N/A WM |
N/A
|
| A-5248-WM | N/A 240 mm | N/A 440 mm17.3228 in | N/A 146.05 mm5.7500 in | N/A 291.368 mm11.4712 in | N/A 4010000 N902000 lbf | N/A 2750000 N619000 lbf | N/A 750 rpm | N/A 690 rpm | N/A WM |
N/A
|
Unit of Measure
1 2