Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
Part Number |
Bore d |
O.D. D |
Width B |
Width C |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 340RYL1963 | N/A 340.000 mm | N/A 480 mm18.8976 in | N/A 350 mm13.7795 in | N/A 350 mm13.7795 in | N/A 378 mm14.8819 in | N/A 10880000 N2444000 lbf | N/A 5180000 N1162000 lbf | N/A RY-3 |
N/A
|
| 340RX1965AC2 | N/A 340.000 mm | N/A 480 mm18.8976 in | N/A 310 mm12.2047 in | N/A 310 mm12.2047 in | N/A 378 mm14.8819 in | N/A 9640000 N2164000 lbf | N/A 4660000 N1048000 lbf | N/A RX-5 |
N/A
|
| 370RX2045 | N/A 370 mm | N/A 520 mm20.4724 in | N/A 380 mm14.9606 in | N/A 380 mm14.9606 in | N/A 409 mm16.1024 in | N/A 14040000 N3156000 lbf | N/A 6500000 N1460000 lbf | N/A RX-1 |
N/A
|
| 380RX2089 | N/A 380 mm | N/A 540 mm21.2598 in | N/A 300 mm11.8110 in | N/A 300 mm11.8110 in | N/A 421 mm16.5748 in | N/A 10560000 N2368000 lbf | N/A 5420000 N1218000 lbf | N/A RX-1 |
N/A
|
| 380RX2086A | N/A 380 mm | N/A 540 mm21.2598 in | N/A 400 mm15.7480 in | N/A 380 mm14.9606 in | N/A 422 mm16.6142 in | N/A 14360000 N3228000 lbf | N/A 6840000 N1536000 lbf | N/A RX-6 |
N/A
|
| 380RX2087 | N/A 380 mm | N/A 540 mm21.2598 in | N/A 400 mm15.7480 in | N/A 400 mm15.7480 in | N/A 422 mm16.6142 in | N/A 14760000 N3316000 lbf | N/A 6900000 N1552000 lbf | N/A RX-1 |
N/A
|
| 390RX2088 | N/A 390 mm | N/A 540 mm21.2598 in | N/A 320 mm12.5984 in | N/A 320 mm12.5984 in | N/A 431 mm16.9685 in | N/A 11440000 N2576000 lbf | N/A 5540000 N1248000 lbf | N/A RX-1 |
N/A
|
| 390RY2103 | N/A 390 mm | N/A 550 mm21.6535 in | N/A 400 mm15.7480 in | N/A 400 mm15.7480 in | N/A 432.204 mm17.0159 in | N/A 13960000 N3136000 lbf | N/A 6680000 N1500000 lbf | N/A RY-2 |
N/A
|
| 400RX2123 | N/A 400 mm | N/A 560 mm22.0472 in | N/A 410 mm16.1417 in | N/A 410 mm16.1417 in | N/A 445 mm17.5197 in | N/A 16440000 N3700000 lbf | N/A 7460000 N1676000 lbf | N/A RX-1 |
N/A
|
| 400RX2123CF1 | N/A 400 mm | N/A 560 mm22.0472 in | N/A 410 mm16.1417 in | N/A 410 mm16.1417 in | N/A 445 mm17.5197 in | N/A 16440000 N3700000 lbf | N/A 7460000 N1676000 lbf | N/A RX-1 |
N/A
|
| 431RX2141 | N/A 431.5 mm | N/A 571.500 mm22.5000 in | N/A 300 mm11.8110 in | N/A 300 mm11.8110 in | N/A 465 mm18.3071 in | N/A 10600000 N2388000 lbf | N/A 5200000 N1170000 lbf | N/A RX-1 |
N/A
|
| 440RX2245 | N/A 440 mm | N/A 620 mm24.4094 in | N/A 450 mm17.7165 in | N/A 450 mm17.7165 in | N/A 487 mm19.1732 in | N/A 20200000 N4560000 lbf | N/A 9100000 N2040000 lbf | N/A RX-1 |
N/A
|
| 460RX2371 | N/A 460 mm | N/A 685 mm26.9685 in | N/A 400 mm15.7480 in | N/A 400 mm15.7480 in | N/A 518 mm20.3937 in | N/A 15880000 N3576000 lbf | N/A 8780000 N1972000 lbf | N/A RX-1 |
N/A
|
| 480RX2303B | N/A 480 mm | N/A 650 mm25.5906 in | N/A 450 mm17.7165 in | N/A 450 mm17.7165 in | N/A 525 mm20.6693 in | N/A 21960000 N4920000 lbf | N/A 9540000 N2140000 lbf | N/A RX-1 |
N/A
|
| 500RX2345A | N/A 500 mm | N/A 670 mm26.3780 in | N/A 485 mm19.0945 in | N/A 450 mm17.7165 in | N/A 540 mm21.2598 in | N/A 22200000 N5000000 lbf | N/A 9520000 N2140000 lbf | N/A RX-4 |
N/A
|
| 500RX2345AC2 | N/A 500 mm | N/A 670 mm26.3780 in | N/A 485 mm19.0945 in | N/A 450 mm17.7165 in | N/A 540 mm21.2598 in | N/A 22200000 N5000000 lbf | N/A 9520000 N2140000 lbf | N/A RX-4 |
N/A
|
| 500RX2422 | N/A 500 mm | N/A 710 mm27.9528 in | N/A 480 mm18.8976 in | N/A 480 mm18.8976 in | N/A 558 mm21.9685 in | N/A 23800000 N5360000 lbf | N/A 10780000 N2420000 lbf | N/A RX-1 |
N/A
|
| 500RX2443 | N/A 500 mm | N/A 720 mm28.3465 in | N/A 530 mm20.8661 in | N/A 530 mm20.8661 in | N/A 568 mm22.3622 in | N/A 28680000 N6440000 lbf | N/A 12440000 N2800000 lbf | N/A RX-1 |
N/A
|
| 510RX2364 | N/A 510 mm | N/A 680 mm26.7717 in | N/A 500 mm19.6850 in | N/A 500 mm19.6850 in | N/A 560 mm22.0472 in | N/A 26040000 N5840000 lbf | N/A 10280000 N2320000 lbf | N/A RX-1 |
N/A
|
| 510RX2461 | N/A 510 mm | N/A 730 mm28.7402 in | N/A 520 mm20.4724 in | N/A 520 mm20.4724 in | N/A 569 mm22.4016 in | N/A 27280000 N6120000 lbf | N/A 12680000 N2860000 lbf | N/A RX-1 |
N/A
|
| 530RX2522 | N/A 530 mm | N/A 760 mm29.9213 in | N/A 520 mm20.4724 in | N/A 520 mm20.4724 in | N/A 587 mm23.1102 in | N/A 27680000 N6240000 lbf | N/A 13080000 N2940000 lbf | N/A RX-1 |
N/A
|
| 550RX2484 | N/A 550 mm | N/A 740 mm29.1339 in | N/A 510 mm20.0787 in | N/A 510 mm20.0787 in | N/A 600 mm23.6220 in | N/A 28400000 N6400000 lbf | N/A 11780000 N2640000 lbf | N/A RX-1 |
N/A
|
| 560RX2644 | N/A 560 mm | N/A 820 mm32.2835 in | N/A 600 mm23.6220 in | N/A 600 mm23.6220 in | N/A 625 mm24.6063 in | N/A 34240000 N7720000 lbf | N/A 16180000 N3640000 lbf | N/A RX-1 |
N/A
|
| 571RX2622 | N/A 571.1 mm | N/A 812.97 mm32.0067 in | N/A 594 mm23.3858 in | N/A 594 mm23.3858 in | N/A 636 mm25.0394 in | N/A 35000000 N7880000 lbf | N/A 15440000 N3480000 lbf | N/A RX-1 |
N/A
|
| 600RX2643A | N/A 600 mm | N/A 820 mm32.2835 in | N/A 575 mm22.6378 in | N/A 575 mm22.6378 in | N/A 660 mm25.9843 in | N/A 36120000 N8120000 lbf | N/A 14780000 N3320000 lbf | N/A RX-1 |
N/A
|