Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
Part Number |
Bore d |
O.D. D |
Width B |
Width C |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 200RYL1585W30BC3 | N/A 200 mm | N/A 290 mm11.4173 in | N/A 192 mm7.5591 in | N/A 192 mm7.5591 in | N/A 226 mm8.8976 in | N/A 3208000 N720000 lbf | N/A 1774000 N398000 lbf | N/A RY-6 |
N/A
|
| 200RYL1585W30BC4 | N/A 200 mm | N/A 290 mm11.4173 in | N/A 192 mm7.5591 in | N/A 192 mm7.5591 in | N/A 226 mm8.8976 in | N/A 3208000 N720000 lbf | N/A 1774000 N398000 lbf | N/A RY-6 |
N/A
|
| 220RYL1621 | N/A 220 mm | N/A 310 mm12.2047 in | N/A 192 mm7.5591 in | N/A 192 mm7.5591 in | N/A 246 mm9.6850 in | N/A 3432000 N772000 lbf | N/A 1840000 N414000 lbf | N/A RY-6 |
N/A
|
| 220RYL1621W30BC3 | N/A 220 mm | N/A 310 mm12.2047 in | N/A 192 mm7.5591 in | N/A 192 mm7.5591 in | N/A 246 mm9.6850 in | N/A 3432000 N772000 lbf | N/A 1840000 N414000 lbf | N/A RY-6 |
N/A
|
| 220RYL1621W30BC4 | N/A 220 mm | N/A 310 mm12.2047 in | N/A 192 mm7.5591 in | N/A 192 mm7.5591 in | N/A 246 mm9.6850 in | N/A 3432000 N772000 lbf | N/A 1840000 N414000 lbf | N/A RY-6 |
N/A
|
| 220RY1683 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 218 mm8.5827 in | N/A 218 mm8.5827 in | N/A 257.18 mm10.1252 in | N/A 4160000 N932000 lbf | N/A 2320000 N522000 lbf | N/A RY-1 |
N/A
|
| 230RYL1667 | N/A 230 mm | N/A 330 mm12.9921 in | N/A 206 mm8.1102 in | N/A 206 mm8.1102 in | N/A 260 mm10.2362 in | N/A 3988000 N896000 lbf | N/A 2120000 N478000 lbf | N/A RY-6 |
N/A
|
| 230RYL1667W30BC3 | N/A 230 mm | N/A 330 mm12.9921 in | N/A 206 mm8.1102 in | N/A 206 mm8.1102 in | N/A 260 mm10.2362 in | N/A 3988000 N896000 lbf | N/A 2120000 N478000 lbf | N/A RY-6 |
N/A
|
| 230RYL1667W30BC4 | N/A 230 mm | N/A 330 mm12.9921 in | N/A 206 mm8.1102 in | N/A 206 mm8.1102 in | N/A 260 mm10.2362 in | N/A 3988000 N896000 lbf | N/A 2120000 N478000 lbf | N/A RY-6 |
N/A
|
| 240RY1668 | N/A 240 mm | N/A 330 mm12.9921 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 270 mm10.6299 in | N/A 4320000 N972000 lbf | N/A 1924000 N432000 lbf | N/A RY-1 |
N/A
|
| 250RY1681 | N/A 250 mm | N/A 340 mm13.3858 in | N/A 230 mm9.0551 in | N/A 230 mm9.0551 in | N/A 276 mm10.8661 in | N/A 4521000 N1016000 lbf | N/A 1952000 N438800 lbf | N/A RY-1 |
N/A
|
| 260RYL1744 | N/A 260 mm | N/A 370 mm14.5669 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 292 mm11.4961 in | N/A 5040000 N1132000 lbf | N/A 2580000 N582000 lbf | N/A RY-6 |
N/A
|
| 260RYL1744W30BC3 | N/A 260 mm | N/A 370 mm14.5669 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 292 mm11.4961 in | N/A 5040000 N1132000 lbf | N/A 2580000 N582000 lbf | N/A RY-6 |
N/A
|
| 260RYL1744W30BC4 | N/A 260 mm | N/A 370 mm14.5669 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 292 mm11.4961 in | N/A 5040000 N1132000 lbf | N/A 2580000 N582000 lbf | N/A RY-6 |
N/A
|
| 260RY1763 | N/A 260 mm | N/A 380 mm14.9606 in | N/A 280 mm11.0236 in | N/A 280 mm11.0236 in | N/A 294 mm11.5748 in | N/A 6280000 N1412000 lbf | N/A 3240000 N728000 lbf | N/A RY-2 |
N/A
|
| 280RYL1783 | N/A 280 mm | N/A 390 mm15.3543 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 312 mm12.2835 in | N/A 5200000 N1176000 lbf | N/A 2620000 N590000 lbf | N/A RY-6 |
N/A
|
| 280RYL1782 | N/A 280 mm | N/A 390 mm15.3543 in | N/A 275 mm10.8268 in | N/A 275 mm10.8268 in | N/A 308 mm12.1260 in | N/A 7020000 N1578000 lbf | N/A 3049000 N685500 lbf | N/A RY-3 |
N/A
|
| 280RYL1783W30BC3 | N/A 280 mm | N/A 390 mm15.3543 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 312 mm12.2835 in | N/A 5200000 N1176000 lbf | N/A 2620000 N590000 lbf | N/A RY-6 |
N/A
|
| 280RYL1783W30BC4 | N/A 280 mm | N/A 390 mm15.3543 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 312 mm12.2835 in | N/A 5200000 N1176000 lbf | N/A 2620000 N590000 lbf | N/A RY-6 |
N/A
|
| 300RX1846 | N/A 300 mm | N/A 420 mm16.5354 in | N/A 300 mm11.8110 in | N/A 300 mm11.8110 in | N/A 332 mm13.0709 in | N/A 8720000 N1960000 lbf | N/A 4140000 N932000 lbf | N/A RX-1 |
N/A
|
| 300RXL1845 | N/A 300 mm | N/A 420 mm16.5354 in | N/A 300 mm11.8110 in | N/A 300 mm11.8110 in | N/A 332 mm13.0709 in | N/A 8360000 N1880000 lbf | N/A 4080000 N918000 lbf | N/A RX-2 |
N/A
|
| 300RX1846C5 | N/A 300 mm | N/A 420 mm16.5354 in | N/A 300 mm11.8110 in | N/A 300 mm11.8110 in | N/A 332 mm13.0709 in | N/A 8720000 N1960000 lbf | N/A 4140000 N932000 lbf | N/A RX-1 |
N/A
|
| 300RY2002 | N/A 300 mm | N/A 500 mm19.685 in | N/A 360 mm14.1732 in | N/A 360 mm14.1732 in | N/A 354.25 mm13.9469 in | N/A 10160000 N2288000 lbf | N/A 6200000 N1392000 lbf | N/A RY-2 |
N/A
|
| 330RX1922 | N/A 330 mm | N/A 460 mm18.1102 in | N/A 340 mm13.3858 in | N/A 340 mm13.3858 in | N/A 365 mm14.3701 in | N/A 10840000 N2440000 lbf | N/A 4980000 N1120000 lbf | N/A RX-1 |
N/A
|
| 340RX1965A | N/A 340.000 mm | N/A 480 mm18.8976 in | N/A 310 mm12.2047 in | N/A 310 mm12.2047 in | N/A 378 mm14.8819 in | N/A 9640000 N2164000 lbf | N/A 4660000 N1048000 lbf | N/A RX-5 |
N/A
|