d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 220RIU51R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 830000 N187000 lbf | N/A 612000 N138000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A |
N/A
|
| 220RIN51R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 830000 N187000 lbf | N/A 612000 N138000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A |
N/A
|
| 220RIJ51R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 830000 N187000 lbf | N/A 612000 N138000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A |
N/A
|
| 220RIF51R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 830000 N187000 lbf | N/A 612000 N138000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A |
N/A
|
| 220RIT51R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 830000 N187000 lbf | N/A 612000 N138000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A |
N/A
|
| 220RIU91R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 98.425 mm3.8750 in | N/A 98.425 mm3.8750 in | N/A 2090000 N470000 lbf | N/A 1290000 N289000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A |
N/A
|
| 220RIN91R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 98.425 mm3.8750 in | N/A 98.425 mm3.8750 in | N/A 2090000 N470000 lbf | N/A 1290000 N289000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A |
N/A
|
| 220RIJ91R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 98.425 mm3.8750 in | N/A 98.425 mm3.8750 in | N/A 2090000 N470000 lbf | N/A 1290000 N289000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A |
N/A
|
| 220RIF91R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 98.425 mm3.8750 in | N/A 98.425 mm3.8750 in | N/A 2090000 N470000 lbf | N/A 1290000 N289000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A |
N/A
|
| 220RIT91R3 | N/A 220 mm | N/A 350 mm13.7796 in | N/A 98.425 mm3.8750 in | N/A 98.425 mm3.8750 in | N/A 2090000 N470000 lbf | N/A 1290000 N289000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A |
N/A
|
| 220RU51 R3 | N/A 220 mm | N/A 350.002 mm13.7796 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 840000 N189000 lbf | N/A 618000 N139000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A 2.5 mm0.100 in |
N/A
|
| 220RU92BA774R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.4 mm5.2520 in | N/A 133.4 mm5.2520 in | N/A 3230000 N726000 lbf | N/A 2010000 N452000 lbf | N/A 810 rpm | N/A 880 rpm | N/A 3 mm0.100 in |
N/A
|
| 220RU92BB1112R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.35 mm5-1/4 in | N/A 133.35 mm5.2500 in | N/A 3230000 N726000 lbf | N/A 2010000 N452000 lbf | N/A 810 rpm | N/A 880 rpm | N/A 4 mm0.200 in |
N/A
|
| 220RU92R2 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.4 mm5.2520 in | N/A 133.4 mm5.2520 in | N/A 3230000 N726000 lbf | N/A 2010000 N452000 lbf | N/A 810 rpm | N/A 880 rpm | N/A 3 mm0.100 in |
N/A
|
| 220RU02 R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 65 mm2.5591 in | N/A 65 mm2.5591 in | N/A 1180000 N265000 lbf | N/A 918000 N206000 lbf | N/A 890 rpm | N/A 1000 rpm | N/A 3 mm0.100 in |
N/A
|
| 220RU92R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.35 mm5-1/4 in | N/A 133.35 mm5.2500 in | N/A 3230000 N727000 lbf | N/A 2010000 N452000 lbf | N/A 810 rpm | N/A 880 rpm | N/A |
N/A
|
| 220RN92R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.35 mm5-1/4 in | N/A 133.35 mm5.2500 in | N/A 3230000 N727000 lbf | N/A 2010000 N452000 lbf | N/A 810 rpm | N/A 880 rpm | N/A |
N/A
|
| 220RJ92R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.35 mm5-1/4 in | N/A 133.35 mm5.2500 in | N/A 3230000 N727000 lbf | N/A 2010000 N452000 lbf | N/A 810 rpm | N/A 880 rpm | N/A |
N/A
|
| 220RF92R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.35 mm5-1/4 in | N/A 133.35 mm5.2500 in | N/A 3230000 N727000 lbf | N/A 2010000 N452000 lbf | N/A 810 rpm | N/A 880 rpm | N/A |
N/A
|
| 220RT92R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.35 mm5-1/4 in | N/A 133.35 mm5.2500 in | N/A 3230000 N727000 lbf | N/A 2010000 N452000 lbf | N/A 810 rpm | N/A 880 rpm | N/A |
N/A
|
| 220RIU92R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.35 mm5-1/4 in | N/A 133.35 mm5.2500 in | N/A 3230000 N727000 lbf | N/A 2010000 N452000 lbf | N/A 810 rpm | N/A 880 rpm | N/A |
N/A
|
| 220RIN92R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.35 mm5-1/4 in | N/A 133.35 mm5.2500 in | N/A 3230000 N727000 lbf | N/A 2010000 N452000 lbf | N/A 810 rpm | N/A 880 rpm | N/A |
N/A
|
| 220RIJ92R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.35 mm5-1/4 in | N/A 133.35 mm5.2500 in | N/A 3230000 N727000 lbf | N/A 2010000 N452000 lbf | N/A 810 rpm | N/A 880 rpm | N/A |
N/A
|
| 220RIF92R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.35 mm5-1/4 in | N/A 133.35 mm5.2500 in | N/A 3230000 N727000 lbf | N/A 2010000 N452000 lbf | N/A 810 rpm | N/A 880 rpm | N/A |
N/A
|
| 220RIT92R3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 133.35 mm5-1/4 in | N/A 133.35 mm5.2500 in | N/A 3230000 N727000 lbf | N/A 2010000 N452000 lbf | N/A 810 rpm | N/A 880 rpm | N/A |
N/A
|