Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

DGBB Stainless Steal family picture
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6009H/FVSL613 N/A 45 mm N/A 75 mm N/A 16 mm N/A Open N/A Food Grade Solid Lube N/A 17800 N N/A 12100 N N/A N/A 5000 rpm N/A
6009H-2RS N/A 45 mm N/A 75 mm N/A 16 mm N/A Contact Seals N/A Standard Industrial Grease N/A 17800 N N/A 12100 N N/A 9100 rpm N/A N/A
6009H-2RS/F N/A 45 mm N/A 75 mm N/A 16 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 17800 N N/A 12100 N N/A 9100 rpm N/A N/A
6009H-ZZ/F N/A 45 mm N/A 75 mm N/A 16 mm N/A Shields N/A Standard Food Safe Grease N/A 17800 N N/A 12100 N N/A 9100 rpm N/A N/A
6009H-2RS/FVSL613 N/A 45 mm N/A 75 mm N/A 16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 17800 N N/A 12100 N N/A N/A 5000 rpm N/A
6209H N/A 45 mm N/A 85 mm N/A 19 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 27800 N N/A 16400 N N/A 8200 rpm N/A N/A
6209H/FVSL613 N/A 45 mm N/A 85 mm N/A 19 mm N/A Open N/A Food Grade Solid Lube N/A 27800 N N/A 16400 N N/A N/A 4600 rpm N/A
6209H-2RS N/A 45 mm N/A 85 mm N/A 19 mm N/A Contact Seals N/A Standard Industrial Grease N/A 27800 N N/A 16400 N N/A 8200 rpm N/A N/A
6209H-2RS/F N/A 45 mm N/A 85 mm N/A 19 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 27800 N N/A 16400 N N/A 8200 rpm N/A N/A
6209H-ZZ/F N/A 45 mm N/A 85 mm N/A 19 mm N/A Shields N/A Standard Food Safe Grease N/A 27800 N N/A 16400 N N/A 8200 rpm N/A N/A
6209H-2RS/FVSL613 N/A 45 mm N/A 85 mm N/A 19 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 27800 N N/A 16400 N N/A N/A 4600 rpm N/A
6010H N/A 50 mm N/A 80 mm N/A 16 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 18500 N N/A 13300 N N/A 8300 rpm N/A N/A
6010H/FVSL613 N/A 50 mm N/A 80 mm N/A 16 mm N/A Open N/A Food Grade Solid Lube N/A 18500 N N/A 13300 N N/A N/A 4600 rpm N/A
6010H-2RS N/A 50 mm N/A 80 mm N/A 16 mm N/A Contact Seals N/A Standard Industrial Grease N/A 18500 N N/A 13300 N N/A 8300 rpm N/A N/A
6010H-2RS/F N/A 50 mm N/A 80 mm N/A 16 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 18500 N N/A 13300 N N/A 8300 rpm N/A N/A
6010H-ZZ/F N/A 50 mm N/A 80 mm N/A 16 mm N/A Shields N/A Standard Food Safe Grease N/A 18500 N N/A 13300 N N/A 8300 rpm N/A N/A
6010H-2RS/FVSL613 N/A 50 mm N/A 80 mm N/A 16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 18500 N N/A 13300 N N/A N/A 4600 rpm N/A
6210H N/A 50 mm N/A 90 mm N/A 20 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 29800 N N/A 18600 N N/A 7700 rpm N/A N/A
6210H/FVSL613 N/A 50 mm N/A 90 mm N/A 20 mm N/A Open N/A Food Grade Solid Lube N/A 29800 N N/A 18600 N N/A N/A 4300 rpm N/A
6210H-2RS N/A 50 mm N/A 90 mm N/A 20 mm N/A Contact Seals N/A Standard Industrial Grease N/A 29800 N N/A 18600 N N/A 7700 rpm N/A N/A
6210H-2RS/F N/A 50 mm N/A 90 mm N/A 20 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 29800 N N/A 18600 N N/A 7700 rpm N/A N/A
6210H-ZZ/F N/A 50 mm N/A 90 mm N/A 20 mm N/A Shields N/A Standard Food Safe Grease N/A 29800 N N/A 18600 N N/A 7700 rpm N/A N/A
6210H-2RS/FVSL613 N/A 50 mm N/A 90 mm N/A 20 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 29800 N N/A 18600 N N/A N/A 4300 rpm N/A
61900H N/A 10 mm N/A 22 mm N/A 6 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 2290 N N/A 1020 N N/A 31000 rpm N/A 37000 rpm N/A
61900H/FVSL613 N/A 10 mm N/A 22 mm N/A 6 mm N/A Open N/A Food Grade Solid Lube N/A 2290 N N/A 1020 N N/A N/A 18800 rpm N/A
Unit of Measure
« 6 7 8 9 10 »