Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 61900H-2RS | N/A 10 mm | N/A 22 mm | N/A 6 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 2290 N | N/A 1020 N | N/A 31000 rpm | N/A 31000 rpm |
N/A
|
| 61900H-2RS/F | N/A 10 mm | N/A 22 mm | N/A 6 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 2290 N | N/A 1020 N | N/A 31000 rpm | N/A 31000 rpm |
N/A
|
| 61900H-ZZ/F | N/A 10 mm | N/A 22 mm | N/A 6 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 2290 N | N/A 1020 N | N/A 31000 rpm | N/A 31000 rpm |
N/A
|
| 61900H-2RS/FVSL613 | N/A 10 mm | N/A 22 mm | N/A 6 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 2290 N | N/A 1020 N | N/A | N/A 18800 rpm |
N/A
|
| 61901H | N/A 12 mm | N/A 24 mm | N/A 6 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 2460 N | N/A 1170 N | N/A 28000 rpm | N/A 33000 rpm |
N/A
|
| 61901H/FVSL613 | N/A 12 mm | N/A 24 mm | N/A 6 mm | N/A Open | N/A Food Grade Solid Lube | N/A 2460 N | N/A 1170 N | N/A | N/A 16700 rpm |
N/A
|
| 61901H-2RS | N/A 12 mm | N/A 24 mm | N/A 6 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 2460 N | N/A 1170 N | N/A 28000 rpm | N/A 28000 rpm |
N/A
|
| 61901H-2RS/F | N/A 12 mm | N/A 24 mm | N/A 6 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 2460 N | N/A 1170 N | N/A 28000 rpm | N/A 28000 rpm |
N/A
|
| 61901H-ZZ/F | N/A 12 mm | N/A 24 mm | N/A 6 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 2460 N | N/A 1170 N | N/A 28000 rpm | N/A 28000 rpm |
N/A
|
| 61901H-2RS/FVSL613 | N/A 12 mm | N/A 24 mm | N/A 6 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 2460 N | N/A 1170 N | N/A | N/A 16700 rpm |
N/A
|
| 61902H | N/A 15 mm | N/A 28 mm | N/A 7 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 3670 N | N/A 1810 N | N/A 24000 rpm | N/A 29000 rpm |
N/A
|
| 61902H/FVSL613 | N/A 15 mm | N/A 28 mm | N/A 7 mm | N/A Open | N/A Food Grade Solid Lube | N/A 3670 N | N/A 1810 N | N/A | N/A 14000 rpm |
N/A
|
| 61902H-2RS | N/A 15 mm | N/A 28 mm | N/A 7 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 3670 N | N/A 1810 N | N/A 24000 rpm | N/A 24000 rpm |
N/A
|
| 61902H-2RS/F | N/A 15 mm | N/A 28 mm | N/A 7 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 3670 N | N/A 1810 N | N/A 24000 rpm | N/A 24000 rpm |
N/A
|
| 61902H-ZZ/F | N/A 15 mm | N/A 28 mm | N/A 7 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 3670 N | N/A 1810 N | N/A 24000 rpm | N/A 24000 rpm |
N/A
|
| 61902H-2RS/FVSL613 | N/A 15 mm | N/A 28 mm | N/A 7 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 3670 N | N/A 1810 N | N/A | N/A 14000 rpm |
N/A
|
| 61903H | N/A 17 mm | N/A 30 mm | N/A 7 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 3900 N | N/A 2050 N | N/A 22000 rpm | N/A 26000 rpm |
N/A
|
| 61903H/FVSL613 | N/A 17 mm | N/A 30 mm | N/A 7 mm | N/A Open | N/A Food Grade Solid Lube | N/A 3900 N | N/A 2050 N | N/A | N/A 12800 rpm |
N/A
|
| 61903H-2RS | N/A 17 mm | N/A 30 mm | N/A 7 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 3900 N | N/A 2050 N | N/A 22000 rpm | N/A 22000 rpm |
N/A
|
| 61903H-2RS/F | N/A 17 mm | N/A 30 mm | N/A 7 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 3900 N | N/A 2050 N | N/A 22000 rpm | N/A 22000 rpm |
N/A
|
| 61903H-ZZ/F | N/A 17 mm | N/A 30 mm | N/A 7 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 3900 N | N/A 2050 N | N/A 22000 rpm | N/A 22000 rpm |
N/A
|
| 61903H-2RS/FVSL613 | N/A 17 mm | N/A 30 mm | N/A 7 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 3900 N | N/A 2050 N | N/A | N/A 12800 rpm |
N/A
|
| 61904H | N/A 20 mm | N/A 37 mm | N/A 9 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 5420 N | N/A 2950 N | N/A 19000 rpm | N/A 22000 rpm |
N/A
|
| 61904H/FVSL613 | N/A 20 mm | N/A 37 mm | N/A 9 mm | N/A Open | N/A Food Grade Solid Lube | N/A 5420 N | N/A 2950 N | N/A | N/A 10500 rpm |
N/A
|
| 61904H-2RS | N/A 20 mm | N/A 37 mm | N/A 9 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 5420 N | N/A 2950 N | N/A 19000 rpm | N/A 19000 rpm |
N/A
|