Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6305H-2RS/FVSL613 | N/A 25 mm | N/A 62 mm | N/A 17 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 17510 N | N/A 9520 N | N/A | N/A 6900 rpm |
N/A
|
| 6006H | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 11200 N | N/A 6620 N | N/A 12000 rpm | N/A |
N/A
|
| 6006H/FVSL613 | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Open | N/A Food Grade Solid Lube | N/A 11200 N | N/A 6620 N | N/A | N/A 7100 rpm |
N/A
|
| 6006H-2RS | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 11200 N | N/A 6620 N | N/A 12000 rpm | N/A |
N/A
|
| 6006H-2RS/F | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 11200 N | N/A 6620 N | N/A 12000 rpm | N/A |
N/A
|
| 6006H-ZZ/F | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 11200 N | N/A 6620 N | N/A 12000 rpm | N/A |
N/A
|
| 6006H-2RS/FVSL613 | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 11200 N | N/A 6620 N | N/A | N/A 7100 rpm |
N/A
|
| 6206H | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 16500 N | N/A 9070 N | N/A 11000 rpm | N/A |
N/A
|
| 6206H/FVSL613 | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Open | N/A Food Grade Solid Lube | N/A 16500 N | N/A 9070 N | N/A | N/A 6500 rpm |
N/A
|
| 6206H-2RS | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 16500 N | N/A 9070 N | N/A 11000 rpm | N/A |
N/A
|
| 6206H-2RS/F | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 16500 N | N/A 9070 N | N/A 11000 rpm | N/A |
N/A
|
| 6206H-ZZ/F | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 16500 N | N/A 9070 N | N/A 11000 rpm | N/A |
N/A
|
| 6206H-2RS/FVSL613 | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 16500 N | N/A 9070 N | N/A | N/A 6500 rpm |
N/A
|
| 6306H | N/A 30 mm | N/A 72 mm | N/A 19 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 22610 N | N/A 12750 N | N/A 10000 rpm | N/A |
N/A
|
| 6306H/FVSL613 | N/A 30 mm | N/A 72 mm | N/A 19 mm | N/A Open | N/A Food Grade Solid Lube | N/A 22610 N | N/A 12750 N | N/A | N/A 5900 rpm |
N/A
|
| 6306H-2RS | N/A 30 mm | N/A 72 mm | N/A 19 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 22610 N | N/A 12750 N | N/A 10000 rpm | N/A |
N/A
|
| 6306H-2RS/F | N/A 30 mm | N/A 72 mm | N/A 19 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 22610 N | N/A 12750 N | N/A 10000 rpm | N/A |
N/A
|
| 6306H-ZZ/F | N/A 30 mm | N/A 72 mm | N/A 19 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 22610 N | N/A 12750 N | N/A 10000 rpm | N/A |
N/A
|
| 6306H-2RS/FVSL613 | N/A 30 mm | N/A 72 mm | N/A 19 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 22610 N | N/A 12750 N | N/A | N/A 5900 rpm |
N/A
|
| 6007H | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 13600 N | N/A 8240 N | N/A 11000 rpm | N/A |
N/A
|
| 6007H/FVSL613 | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Open | N/A Food Grade Solid Lube | N/A 13600 N | N/A 8240 N | N/A | N/A 6200 rpm |
N/A
|
| 6007H-2RS | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 13600 N | N/A 8240 N | N/A 11000 rpm | N/A |
N/A
|
| 6007H-2RS/F | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 13600 N | N/A 8240 N | N/A 11000 rpm | N/A |
N/A
|
| 6007H-ZZ/F | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 13600 N | N/A 8240 N | N/A 11000 rpm | N/A |
N/A
|
| 6007H-2RS/FVSL613 | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 13600 N | N/A 8240 N | N/A | N/A 6200 rpm |
N/A
|