Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAF10A115S | N/A 22210 | N/A 1 15/16 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFL10A115S | N/A 22210 | N/A 1 15/16 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFX10A115S | N/A 22210 | N/A 1 15/16 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFMD10A115S | N/A 22210 | N/A 1 15/16 in | N/A 7.25 in184.1 mm | N/A 0.625 in16 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAF10A050S | N/A 22210 | N/A 50 mm | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFL10A050S | N/A 22210 | N/A 50 mm | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFX10A050S | N/A 22210 | N/A 50 mm | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFMD10A050S | N/A 22210 | N/A 50 mm | N/A 7.25 in184.1 mm | N/A 0.625 in16 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAF10A200S | N/A 22210 | N/A 2 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFL10A200S | N/A 22210 | N/A 2 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFX10A200S | N/A 22210 | N/A 2 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFMD10A200S | N/A 22210 | N/A 2 in | N/A 7.25 in184.1 mm | N/A 0.625 in16 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAF11A055S | N/A 22211 | N/A 55 mm | N/A 6.89 in175 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFL11A055S | N/A 22211 | N/A 55 mm | N/A 6.38 in162.1 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFX11A055S | N/A 22211 | N/A 55 mm | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFMD11A055S | N/A 22211 | N/A 55 mm | N/A 7.96 in202.1 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAF11A203S | N/A 22211 | N/A 2 3/16 in | N/A 6.89 in175 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFL11A203S | N/A 22211 | N/A 2 3/16 in | N/A 6.38 in162.1 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFX11A203S | N/A 22211 | N/A 2 3/16 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFMD11A203S | N/A 22211 | N/A 2 3/16 in | N/A 7.96 in202.1 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAF11A204S | N/A 22211 | N/A 2 1/4 in | N/A 6.89 in175 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFL11A204S | N/A 22211 | N/A 2 1/4 in | N/A 6.38 in162.1 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFX11A204S | N/A 22211 | N/A 2 1/4 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFMD11A204S | N/A 22211 | N/A 2 1/4 in | N/A 7.96 in202.1 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAF13A060S | N/A 22213 | N/A 60 mm | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|