Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAAPR15A075S | N/A 22215 | N/A 75 mm | N/A 3.13 in79.5 mm | N/A 8 in203.2 mm | N/A 9.6 in243.8 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAPX15A075S | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAPF15A300S | N/A 22215 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.6 in193 mm | N/A 9.1 in231.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAPR15A300S | N/A 22215 | N/A 3 in | N/A 3.13 in79.5 mm | N/A 8 in203.2 mm | N/A 9.6 in243.8 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAPX15A300S | N/A 22215 | N/A 3 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAPF18A080S | N/A 22218 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPR18A080S | N/A 22218 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPX18A080S | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPF18A303S | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPR18A303S | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPX18A303S | N/A 22218 | N/A 3 3/16 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPF18A304S | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPR18A304S | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPX18A304S | N/A 22218 | N/A 3 1/4 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPF18A085S | N/A 22218 | N/A 85 mm | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPR18A085S | N/A 22218 | N/A 85 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPX18A085S | N/A 22218 | N/A 85 mm | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPF18A307S | N/A 22218 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPR18A307S | N/A 22218 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPX18A307S | N/A 22218 | N/A 3 7/16 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPF18A308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPR18A308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPX18A308S | N/A 22218 | N/A 3 1/2 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPF18A090S | N/A 22218 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPR18A090S | N/A 22218 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|