Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAAPF26A415S | N/A 22226 | N/A 4 15/16 in | N/A 5-1/2 in139.7 mm | N/A 13 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPX26A415S | N/A 22226 | N/A 4 15/16 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPR26A415S | N/A 22226 | N/A 4 15/16 in | N/A 5-1/2 in139.7 mm | N/A 13 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPF26A500S | N/A 22226 | N/A 5 in | N/A 5-1/2 in139.7 mm | N/A 13 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPX26A500S | N/A 22226 | N/A 5 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPR26A500S | N/A 22226 | N/A 5 in | N/A 5-1/2 in139.7 mm | N/A 13 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPF26A130S | N/A 22226 | N/A 130 mm | N/A 5-1/2 in139.7 mm | N/A 13 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPX26A130S | N/A 22226 | N/A 130 mm | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPR26A130S | N/A 22226 | N/A 130 mm | N/A 5-1/2 in139.7 mm | N/A 13 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|