Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-Concentric-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAACW13A208S N/A 22213 N/A 2 1/2 in N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAACMD13A208S N/A 22213 N/A 2 1/2 in N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAAC13A065S N/A 22213 N/A 65 mm N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAACW13A065S N/A 22213 N/A 65 mm N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAACMD13A065S N/A 22213 N/A 65 mm N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QAAC15A211S N/A 22215 N/A 2 11/16 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAACW15A211S N/A 22215 N/A 2 11/16 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAACMD15A211S N/A 22215 N/A 2 11/16 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAAC15A212S N/A 22215 N/A 2 3/4 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAACW15A212S N/A 22215 N/A 2 3/4 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAACMD15A212S N/A 22215 N/A 2 3/4 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAAC15A070S N/A 22215 N/A 70 mm N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAACW15A070S N/A 22215 N/A 70 mm N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAACMD15A070S N/A 22215 N/A 70 mm N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAAC15A215S N/A 22215 N/A 2 15/16 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAACW15A215S N/A 22215 N/A 2 15/16 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAACMD15A215S N/A 22215 N/A 2 15/16 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAAC15A075S N/A 22215 N/A 75 mm N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAACW15A075S N/A 22215 N/A 75 mm N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAACMD15A075S N/A 22215 N/A 75 mm N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAAC15A300S N/A 22215 N/A 3 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAACW15A300S N/A 22215 N/A 3 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAACMD15A300S N/A 22215 N/A 3 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAAC18A080S N/A 22218 N/A 80 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAACW18A080S N/A 22218 N/A 80 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.375 in187.3 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
Unit of Measure
1 2 3 4