Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
1 2
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAFY20A100S | N/A 22220 | N/A 100 mm | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFY20A315S | N/A 22220 | N/A 3 15/16 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFY20A400S | N/A 22220 | N/A 4 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX22A407S | N/A 22222 | N/A 4 7/16 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAFY22A407S | N/A 22222 | N/A 4 7/16 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAFX22A408S | N/A 22222 | N/A 4 1/2 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAFY22A408S | N/A 22222 | N/A 4 1/2 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAFX22A115S | N/A 22222 | N/A 115 mm | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAFY22A115S | N/A 22222 | N/A 115 mm | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAFX26A415S | N/A 22226 | N/A 4 15/16 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAFY26A415S | N/A 22226 | N/A 4 15/16 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAFX26A500S | N/A 22226 | N/A 5 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAFY26A500S | N/A 22226 | N/A 5 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAFXP26A500S | N/A 22226 | N/A 5 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAFX26A130S | N/A 22226 | N/A 130 mm | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAFY26A130S | N/A 22226 | N/A 130 mm | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
Unit of Measure
1 2