Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
1 2
Part Number |
Bearing Number |
Shaft Size |
Total Height |
Overall Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAATP20A315S | N/A 22220 | N/A 3 15/16 in | N/A 11.38 in289.1 mm | N/A 4.97 in126.1 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAATP20A400S | N/A 22220 | N/A 4 in | N/A 11.38 in289.1 mm | N/A 4.97 in126.1 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
Unit of Measure
1 2