Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVPF26V110S | N/A 22226 | N/A 110 mm | N/A 4-3/4 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPH26V110S | N/A 22226 | N/A 110 mm | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPK26V110S | N/A 22226 | N/A 110 mm | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V110S | N/A 22226 | N/A 110 mm | N/A 5-3/4 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPG24V110S | N/A 22224 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.5 in342.9 mm | N/A 14 in355.6 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| QVVPH24V110S | N/A 22224 | N/A 110 mm | N/A 5.25 in133.4 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| QVVPR26V110S | N/A 22226 | N/A 110 mm | N/A 4-3/4 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPF26V407S | N/A 22226 | N/A 4 7/16 in | N/A 4-3/4 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPG26V407S | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPH26V407S | N/A 22226 | N/A 4 7/16 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPK26V407S | N/A 22226 | N/A 4 7/16 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V407S | N/A 22226 | N/A 4 7/16 in | N/A 5-3/4 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPR26V407S | N/A 22226 | N/A 4 7/16 in | N/A 4-3/4 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPF26V408S | N/A 22226 | N/A 4 1/2 in | N/A 4-3/4 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPG26V408S | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPH26V408S | N/A 22226 | N/A 4 1/2 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPK26V408S | N/A 22226 | N/A 4 1/2 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V408S | N/A 22226 | N/A 4 1/2 in | N/A 5-3/4 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPR26V408S | N/A 22226 | N/A 4 1/2 in | N/A 4-3/4 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPF26V115S | N/A 22226 | N/A 115 mm | N/A 4-3/4 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPG26V115S | N/A 22226 | N/A 115 mm | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPH26V115S | N/A 22226 | N/A 115 mm | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPK26V115S | N/A 22226 | N/A 115 mm | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V115S | N/A 22226 | N/A 115 mm | N/A 5-3/4 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPR26V115S | N/A 22226 | N/A 115 mm | N/A 4-3/4 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|