Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVC11V115S N/A 22211 N/A 1 15/16 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVCW11V115S N/A 22211 N/A 1 15/16 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVC11V050S N/A 22211 N/A 50 mm N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVCW11V050S N/A 22211 N/A 50 mm N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVC11V200S N/A 22211 N/A 2 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVCW11V200S N/A 22211 N/A 2 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QVVC12V055S N/A 22212 N/A 55 mm N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVCW12V055S N/A 22212 N/A 55 mm N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVC12V203S N/A 22212 N/A 2 3/16 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVCW12V203S N/A 22212 N/A 2 3/16 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVC12V204S N/A 22212 N/A 2 1/4 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVCW12V204S N/A 22212 N/A 2 1/4 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVVC14V060S N/A 22214 N/A 60 mm N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVCW14V060S N/A 22214 N/A 60 mm N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVC14V207S N/A 22214 N/A 2 7/16 in N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVCW14V207S N/A 22214 N/A 2 7/16 in N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVC14V208S N/A 22214 N/A 2 1/2 in N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVCW14V208S N/A 22214 N/A 2 1/2 in N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVC14V065S N/A 22214 N/A 65 mm N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVCW14V065S N/A 22214 N/A 65 mm N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVVC16V211S N/A 22216 N/A 2 11/16 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVCW16V211S N/A 22216 N/A 2 11/16 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVC16V212S N/A 22216 N/A 2 3/4 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVCW16V212S N/A 22216 N/A 2 3/4 in N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
QVVC16V070S N/A 22216 N/A 70 mm N/A 7-1/2 in190.5 mm N/A 0.625 in16 mm N/A 6.375 in161.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
Unit of Measure
1 2 3