Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
1 2
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMMC10J115S | N/A 22210 | N/A 1 15/16 in | N/A 4.1250 in104.8 mm | N/A 3.12 in79.2 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMMC10J050S | N/A 22210 | N/A 50 mm | N/A 4.1250 in104.8 mm | N/A 3.12 in79.2 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMMC10J200S | N/A 22210 | N/A 2 in | N/A 4.1250 in104.8 mm | N/A 3.12 in79.2 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMMC11J055S | N/A 22211 | N/A 55 mm | N/A 4.531 in115.1 mm | N/A 3.29 in83.6 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMMC11J203S | N/A 22211 | N/A 2 3/16 in | N/A 4.531 in115.1 mm | N/A 3.29 in83.6 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMMC11J204S | N/A 22211 | N/A 2 1/4 in | N/A 4.531 in115.1 mm | N/A 3.29 in83.6 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMMC13J060S | N/A 22213 | N/A 60 mm | N/A 5 in127 mm | N/A 3.37 in85.6 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMMC13J207S | N/A 22213 | N/A 2 7/16 in | N/A 5 in127 mm | N/A 3.37 in85.6 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMMC13J208S | N/A 22213 | N/A 2 1/2 in | N/A 5 in127 mm | N/A 3.37 in85.6 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMMC13J065S | N/A 22213 | N/A 65 mm | N/A 5 in127 mm | N/A 3.37 in85.6 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMMC15J211S | N/A 22215 | N/A 2 11/16 in | N/A 5 7/8 in149.2 mm | N/A 3.94 in100.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMMC15J212S | N/A 22215 | N/A 2 3/4 in | N/A 5 7/8 in149.2 mm | N/A 3.94 in100.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMMC15J070S | N/A 22215 | N/A 70 mm | N/A 5 7/8 in149.2 mm | N/A 3.94 in100.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMMC15J215S | N/A 22215 | N/A 2 15/16 in | N/A 5 7/8 in149.2 mm | N/A 3.94 in100.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMMC15J075S | N/A 22215 | N/A 75 mm | N/A 5 7/8 in149.2 mm | N/A 3.94 in100.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMMC15J300S | N/A 22215 | N/A 3 in | N/A 5 7/8 in149.2 mm | N/A 3.94 in100.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMMC18J080S | N/A 22218 | N/A 80 mm | N/A 6.7500 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC18J303S | N/A 22218 | N/A 3 3/16 in | N/A 6.7500 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC18J304S | N/A 22218 | N/A 3 1/4 in | N/A 6.7500 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC18J085S | N/A 22218 | N/A 85 mm | N/A 6.7500 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC18J307S | N/A 22218 | N/A 3 7/16 in | N/A 6.7500 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC18J308S | N/A 22218 | N/A 3 1/2 in | N/A 6.7500 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC18J090S | N/A 22218 | N/A 90 mm | N/A 6.7500 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC20J311S | N/A 22220 | N/A 3 11/16 in | N/A 8.1250 in206.4 mm | N/A 5.039 in128 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMMC20J312S | N/A 22220 | N/A 3 3/4 in | N/A 8.1250 in206.4 mm | N/A 5.039 in128 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
Unit of Measure
1 2