Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| QMPH30J507S | N/A 23230 | N/A 5 7/16 in | N/A 6.688 in169.9 mm | N/A 17.38 in441.5 mm | N/A 19.13 in485.9 mm | N/A 3-3/4 in95.3 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPX30J507S | N/A 23230 | N/A 5 7/16 in | N/A 6.688 in169.9 mm | N/A 17.32 in439.9 mm | N/A 19.13 in485.9 mm | N/A 3.68 in93.5 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPF30J508S | N/A 23230 | N/A 5 1/2 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.5 mm | N/A 19.13 in485.9 mm | N/A 3-3/4 in95.3 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPG30J508S | N/A 23230 | N/A 5 1/2 in | N/A 6.693 in170 mm | N/A 17.25 in438.2 mm | N/A 19 in482.6 mm | N/A 3.54 in89.9 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPH30J508S | N/A 23230 | N/A 5 1/2 in | N/A 6.688 in169.9 mm | N/A 17.38 in441.5 mm | N/A 19.13 in485.9 mm | N/A 3-3/4 in95.3 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPX30J508S | N/A 23230 | N/A 5 1/2 in | N/A 6.688 in169.9 mm | N/A 17.32 in439.9 mm | N/A 19.13 in485.9 mm | N/A 3.68 in93.5 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPF30J140S | N/A 23230 | N/A 140 mm | N/A 6.69 in169.9 mm | N/A 17.38 in441.5 mm | N/A 19.13 in485.9 mm | N/A 3-3/4 in95.3 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPX30J140S | N/A 23230 | N/A 140 mm | N/A 6.688 in169.9 mm | N/A 17.32 in439.9 mm | N/A 19.13 in485.9 mm | N/A 3.68 in93.5 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPG30J140S | N/A 23230 | N/A 140 mm | N/A 6.693 in170 mm | N/A 17.25 in438.2 mm | N/A 19 in482.6 mm | N/A 3.54 in89.9 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPH30J140S | N/A 23230 | N/A 140 mm | N/A 6.688 in169.9 mm | N/A 17.38 in441.5 mm | N/A 19.13 in485.9 mm | N/A 3-3/4 in95.3 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPF30J150S | N/A 23230 | N/A 150 mm | N/A 6.69 in169.9 mm | N/A 17.38 in441.5 mm | N/A 19.13 in485.9 mm | N/A 3-3/4 in95.3 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPX30J150S | N/A 23230 | N/A 150 mm | N/A 7.063 in179.4 mm | N/A 19.25 in489 mm | N/A 21.75 in552.5 mm | N/A 4.188 in106.4 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPG30J150S | N/A 23230 | N/A 150 mm | N/A 6.693 in170 mm | N/A 17.25 in438.2 mm | N/A 19 in482.6 mm | N/A 3.54 in89.9 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPH30J150S | N/A 23230 | N/A 150 mm | N/A 6.688 in169.9 mm | N/A 17.38 in441.5 mm | N/A 19.13 in485.9 mm | N/A 3-3/4 in95.3 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPF30J515S | N/A 23230 | N/A 5 15/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.5 mm | N/A 19.13 in485.9 mm | N/A 3-3/4 in95.3 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPG30J515S | N/A 23230 | N/A 5 15/16 in | N/A 6.693 in170 mm | N/A 17.25 in438.2 mm | N/A 19 in482.6 mm | N/A 3.54 in89.9 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPH30J515S | N/A 23230 | N/A 5 15/16 in | N/A 7.063 in179.4 mm | N/A 19.38 in492.3 mm | N/A 21.63 in549.4 mm | N/A 4-1/4 in108 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPX30J515S | N/A 23230 | N/A 5 15/16 in | N/A 7.063 in179.4 mm | N/A 19.25 in489 mm | N/A 21.75 in552.5 mm | N/A 4.188 in106.4 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPF30J600S | N/A 23230 | N/A 6 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.5 mm | N/A 19.13 in485.9 mm | N/A 3-3/4 in95.3 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPG30J600S | N/A 23230 | N/A 6 in | N/A 6.693 in170 mm | N/A 17.25 in438.2 mm | N/A 19 in482.6 mm | N/A 3.54 in89.9 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPH30J600S | N/A 23230 | N/A 6 in | N/A 7.063 in179.4 mm | N/A 19.38 in492.3 mm | N/A 21.63 in549.4 mm | N/A 4-1/4 in108 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPX30J600S | N/A 23230 | N/A 6 in | N/A 7.063 in179.4 mm | N/A 19.25 in489 mm | N/A 21.75 in552.5 mm | N/A 4.188 in106.4 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPF34J607S | N/A 23234 | N/A 6 7/16 in | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPG34J607S | N/A 23234 | N/A 6 7/16 in | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.6 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPH34J607S | N/A 23234 | N/A 6 7/16 in | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|