Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
« 6
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| QMPX34J607S | N/A 23234 | N/A 6 7/16 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.44 in112.8 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPF34J608S | N/A 23234 | N/A 6 1/2 in | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPG34J608S | N/A 23234 | N/A 6 1/2 in | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.6 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPH34J608S | N/A 23234 | N/A 6 1/2 in | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPX34J608S | N/A 23234 | N/A 6 1/2 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.44 in112.8 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPF34J170S | N/A 23234 | N/A 170 mm | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPX34J170S | N/A 23234 | N/A 170 mm | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.44 in112.8 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPG34J170S | N/A 23234 | N/A 170 mm | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.6 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPH34J170S | N/A 23234 | N/A 170 mm | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPF34J615S | N/A 23234 | N/A 6 15/16 in | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPG34J615S | N/A 23234 | N/A 6 15/16 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4-1/2 in114.3 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPH34J615S | N/A 23234 | N/A 6 15/16 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4-1/2 in114.3 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPX34J615S | N/A 23234 | N/A 6 15/16 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.44 in112.8 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPF34J700S | N/A 23234 | N/A 7 in | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPG34J700S | N/A 23234 | N/A 7 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4-1/2 in114.3 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPH34J700S | N/A 23234 | N/A 7 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4-1/2 in114.3 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPX34J700S | N/A 23234 | N/A 7 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.44 in112.8 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPF34J180S | N/A 23234 | N/A 180 mm | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPX34J180S | N/A 23234 | N/A 180 mm | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.44 in112.8 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPG34J180S | N/A 23234 | N/A 180 mm | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.6 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPH34J180S | N/A 23234 | N/A 180 mm | N/A 7-1/2 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
Unit of Measure
« 6