Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMCW10J050S | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMCMD10J050S | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMC10J200S | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMCW10J200S | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMCMD10J200S | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMC11J055S | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMCW11J055S | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMCMD11J055S | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMC11J203S | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMCW11J203S | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMCMD11J203S | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMC11J204S | N/A 22211 | N/A 2 1/4 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMCW11J204S | N/A 22211 | N/A 2 1/4 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMCMD11J204S | N/A 22211 | N/A 2 1/4 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMC13J060S | N/A 22213 | N/A 60 mm | N/A 6-1/2 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCW13J060S | N/A 22213 | N/A 60 mm | N/A 6-1/2 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCMD13J060S | N/A 22213 | N/A 60 mm | N/A 6-1/2 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMC13J207S | N/A 22213 | N/A 2 7/16 in | N/A 6-1/2 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCW13J207S | N/A 22213 | N/A 2 7/16 in | N/A 6-1/2 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCMD13J207S | N/A 22213 | N/A 2 7/16 in | N/A 6-1/2 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMC13J208S | N/A 22213 | N/A 2 1/2 in | N/A 6-1/2 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCW13J208S | N/A 22213 | N/A 2 1/2 in | N/A 6-1/2 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCMD13J208S | N/A 22213 | N/A 2 1/2 in | N/A 6-1/2 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMC13J065S | N/A 22213 | N/A 65 mm | N/A 6-1/2 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCW13J065S | N/A 22213 | N/A 65 mm | N/A 6-1/2 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|