1
Part Number |
Description |
Bore Diameter |
Model |
Belt Size |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
|---|---|---|---|---|---|---|---|
| 68514418123 | N/A 3402-1/2-PULLEY-NKW | N/A 1/2 in | N/A 3402 | N/A Any A Type | N/A 1/8 x 1/16 in | N/A 3.380 in | N/A 3.130 in |
| 68514418124 | N/A 3402-5/8-PULLEY | N/A 5/8 in | N/A 3402 | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 3.380 in | N/A 3.130 in |
| 68514437697 | N/A 3402-3/4-PULLEY | N/A 3/4 in | N/A 3402 | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 3.380 in | N/A 3.130 in |
Unit of Measure
1