Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA500601 | N/A Tapered | N/A M14x1.5 | N/A 5 | N/A | N/A Modified |
| HA500701 | N/A Tapered | N/A | N/A | N/A Y | N/A Modified |
| HA590000 | N/A Tapered | N/A 9/16-18 | N/A 8 | N/A | N/A |
| HA590001 | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A | N/A |
| HA590197 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590198 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A N | N/A Triangle |
| HA590199 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590126 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A N | N/A |
| HA590128 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590129 | N/A Ball Bearing | N/A M12X1,5 | N/A 5 | N/A | N/A Modified |
| HA590131 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Triangle |
| HA590132 | N/A Tapered | N/A M14X2 | N/A 8 | N/A | N/A Square |
| HA590136 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590193 | N/A Ball Bearing | N/A | N/A | N/A Y | N/A Offset |
| HA590019 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590020 | N/A Tapered | N/A 0.60 | N/A 8 | N/A N | N/A Square |
| HA590034 | N/A Ball Bearing | N/A 9/16-18 | N/A 5 | N/A Y | N/A Triangle (Mod) |
| HA590233 | N/A Tapered | N/A M14X2 | N/A 8 | N/A Y | N/A Modified |
| HA590234 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A N | N/A |
| HA590237 | N/A | N/A M12X1.25 | N/A 5 | N/A | N/A Modified |
| HA590240 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| HA590157 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A | N/A Triangle |
| HA590158 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A | N/A Modified |
| HA590159 | N/A Ball Bearing | N/A | N/A | N/A | N/A Circle |
| HA590252 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |