Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590535 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A Triangle |
| HA590538 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590574 | N/A Ball Bearing | N/A M14 X 1.25 | N/A 5 | N/A | N/A Trapezoid |
| HA590575 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A Triangle |
| HA590576 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590577 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A Square |
| HA590578 | N/A Tapered | N/A M14 X 1.5 | N/A 6 | N/A | N/A STAR |
| HA590579 | N/A | N/A | N/A | N/A | N/A |
| HA590580 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Trapezoid |
| HA590581 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590582 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A Square |
| HA590591 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590592 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Rectancular |
| HA590593 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Trapezoidal |
| HA590594 | N/A | N/A | N/A | N/A | N/A |
| HA590596 | N/A Tapered | N/A M14 X 1.5 | N/A 6 | N/A | N/A Square |
| HA590519 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590521 | N/A Tapered | N/A M12 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590522 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
| HA590523 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590646 | N/A | N/A | N/A | N/A | N/A |
| HA590647 | N/A | N/A | N/A | N/A | N/A |
| HA590648 | N/A | N/A | N/A | N/A | N/A |
| HA590649 | N/A | N/A | N/A | N/A | N/A |
| HA590650 | N/A | N/A | N/A | N/A | N/A |