Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

512200 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512204 N/A Ball Bearing N/A M12X1.25 N/A 4 N/A Y N/A
512120 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512121 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512122 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512123 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512124 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512125 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A
512251 N/A N/A M14x1.5 N/A 4 N/A N/A
512255 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512191 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
512192 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512193 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512194 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512196 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512197 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512218 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512220 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512222 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512223 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512225 N/A Ball Bearing N/A N/A N/A N N/A Modified
512229 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
512230 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
513186 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513188 N/A Ball Bearing N/A M12X1.5 N/A 6 N/A Y N/A Modified
Unit of Measure
1 2 3 4 5 »