Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

HA590404 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Triangular
HA590405 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Modified
HA590406 N/A N/A N/A N/A N/A
HA590357 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Rectangle
HA590324 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590325 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590391 N/A N/A M12X1.5 N/A 5 N/A N/A Triangle
HA590358 N/A N/A M14x1.5 N/A 5 N/A N/A Rectangle
HA590359 N/A N/A M14X N/A 5 N/A N/A Trapezoid
HA590440 N/A N/A N/A N/A N/A
HA590441 N/A N/A N/A N/A N/A
HA590442 N/A N/A N/A N/A N/A
HA590474 N/A Ball Bearing N/A M12 X 1.25 N/A 5 N/A N/A
HA590409 N/A N/A N/A N/A N/A
HA590410 N/A N/A N/A N/A N/A
HA590326 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Modified
HA590554 N/A Ball Bearing N/A M12 X 1.25 N/A 5 N/A N/A Rectangle
HA590557 N/A Ball Bearing N/A M12 X 1.25 N/A 5 N/A N/A Rectangle
HA590597 N/A N/A N/A N/A N/A
HA590598 N/A Ball Bearing N/A M14 X 1.5 N/A 5 N/A N/A - (NO CUP)
HA590599 N/A Ball Bearing N/A M12 X 1.25 N/A 5 N/A N/A Rectangle
HA590360 N/A N/A M12X1.5 N/A 5 N/A N/A Trapezoid
HA590361 N/A N/A M12X1.5 N/A 5 N/A N/A Rectangle
HA590362 N/A N/A M12X1.5 N/A 5 N/A N/A Rectangle
HA590363 N/A N/A M12X1.5 N/A 5 N/A N/A Trapezoid
Unit of Measure
« 21 22 23 24 25 »