Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

HA590485 N/A Ball Bearing N/A M12 X 1.5 N/A 5 N/A N/A Rectangle
HA590486 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A N/A Triangle
HA590552 N/A N/A M12 X 1.25 N/A 5 N/A N/A Rectangle
HA590269 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A Y N/A Modified
HA590270 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A Y N/A Modified
HA590271 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590273 N/A Tapered N/A M14 X 1.5 N/A 10 N/A Y N/A Square
HA590274 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590299 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A Y N/A Modified
HA590475 N/A Ball Bearing N/A M12 X 1.25 N/A 5 N/A N/A Triangle
HA590476 N/A Ball Bearing N/A 12 X 1.5 N/A 5 N/A N/A Rectangle
HA590477 N/A Ball Bearing N/A M12 X 1.5 N/A 5 N/A N/A Rectangle
HA590478 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A N/A Trapezoid
HA590479 N/A Ball Bearing N/A M12 X 1.5 N/A 5 N/A N/A Rectangle
HA590481 N/A Ball Bearing N/A M12 X 1.5 N/A 5 N/A N/A Rectangle
HA590482 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A N/A Triangle
HA590483 N/A Ball Bearing N/A # N/A 5 N/A N/A Square
HA590484 N/A Ball Bearing N/A M12 X 1.5 N/A 5 N/A N/A Square
HA590300 N/A Ball Bearing N/A M12X1.5 N/A N/A Y N/A Modified
HA590301K N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
HA590302K N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A
HA590303K N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A
HA590304 N/A Ball Bearing N/A M12X1.5 N/A N/A Y N/A Modified
HA590344 N/A N/A M12X1.5 N/A 5 N/A N/A Rectangle
HA590345 N/A N/A M14x1.5 N/A 5 N/A N/A Rectangle
Unit of Measure
« 21 22 23 24 25 »