Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

513088 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513089 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513090 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
513093 N/A Ball Bearing N/A N/A N/A N/A Modified
513096 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A
513098 N/A Ball Bearing N/A N/A N/A N/A Modified
513099 N/A Ball Bearing N/A N/A N/A N/A Modified
513100 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513105 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
513044 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513018 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
513019 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
513020 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513030 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
513033 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A N/A
513034 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
513035 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
513041 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
513011K N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513012 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Offset
513013 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513132 N/A Ball Bearing N/A M12X1.5 N/A 6 N/A Y N/A Rectangle
513135 N/A Ball Bearing N/A N/A N/A N/A Modified
513137 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513138 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
Unit of Measure
« 6 7 8 9 10 »