4Bolt BHU Image - locking
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

RCJ 1/2 N/A 1/2 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
VCJ 1/2 N/A 1/2 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
GVFDR 1/2 N/A 1/2 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
GRFDR 1/2 N/A 1/2 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
VFDR 1/2 N/A 1/2 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
RFDR 1/2 N/A 1/2 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
RCJ 5/8 N/A 5/8 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
VCJ 5/8 N/A 5/8 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
RCJ 5/8 NT N/A 5/8 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
GVFDR 5/8 N/A 5/8 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
GRFDR 5/8 N/A 5/8 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
VFDR 5/8 N/A 5/8 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
RFDR 5/8 N/A 5/8 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
RCJ 17 N/A 17 mm N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
VCJ 17 N/A 17 mm N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
GVFDR 17 N/A 17 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
GRFDR 17 N/A 17 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
VFDR 17 N/A 17 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
RFDR 17 N/A 17 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
RCJ 11/16 N/A 11/16 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
GRFDR 11/16 N/A 11/16 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
RFDR 11/16 N/A 11/16 in N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A N/A Four-Bolt Square Flange N/A
RCJ 3/4 N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
VCJ 3/4 N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
RCJ 3/4 NT N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
Unit of Measure
1 2 3 4 5 »