Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| SCJ 40 | N/A 40 mm | N/A 26.2 mm1.031 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| YCJ 40 PT SGT | N/A 40 mm | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| YCJ 40 | N/A 40 mm | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| YCJ1 5/8 SGT | N/A 1 5/8 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| SCJ1 5/8 | N/A 1 5/8 in | N/A 28.6 mm1.126 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| YCJ1 5/8 | N/A 1 5/8 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| YCJ1 11/16 SGT | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| SCJ1 11/16 | N/A 1 11/16 in | N/A 28.6 mm1.126 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| YCJM1 11/16 | N/A 1 11/16 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| YCJ1 11/16 | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| YCJ1 3/4 SGT | N/A 1 3/4 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| SCJ1 3/4 | N/A 1 3/4 in | N/A 28.6 mm1.126 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| YCJM1 3/4 | N/A 1 3/4 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| YCJ1 3/4 | N/A 1 3/4 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| YCJ 45 SGT | N/A 45 mm | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| SCJ 45 | N/A 45 mm | N/A 28.6 mm1.126 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| YCJ 45 | N/A 45 mm | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| YCJ1 15/16 SGT | N/A 1 15/16 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| SCJ1 15/16 | N/A 1 15/16 in | N/A 28.6 mm1.126 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| YCJM1 15/16 | N/A 1 15/16 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| YCJ1 15/16 | N/A 1 15/16 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| YCJ 50 SGT | N/A 50 mm | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| SCJ 50 | N/A 50 mm | N/A 28.6 mm1.126 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| YCJ 50 | N/A 50 mm | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| YCJ2 SGT | N/A 2 in | N/A 46.8 mm1.843 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|