Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| G100MSA 2 1/8 - GRA | N/A 2.1250 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSB 2 1/8 - GRA | N/A 2.1250 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSA 2 1/8 - GRR | N/A 2.1250 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSB 2 1/8 - GRR | N/A 2.1250 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| RR 55 | N/A 55 mm | N/A 166.7 mm6.563 in | N/A 10200 N2300 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| RA 55 | N/A 55 mm | N/A 166.7 mm6.563 in | N/A 10200 N2300 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSA 55 - GRA | N/A 55 mm | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSB 55 - GRA | N/A 55 mm | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSA 55 - GRR | N/A 55 mm | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSB 55 - GRR | N/A 55 mm | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| RR 2 3/16 | N/A 2 3/16 in | N/A 166.7 mm6.563 in | N/A 10200 N2300 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| RA 2 3/16 | N/A 2 3/16 in | N/A 166.7 mm6.563 in | N/A 10200 N2300 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSA 2 3/16 - GRA | N/A 2 3/16 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSB 2 3/16 - GRA | N/A 2 3/16 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSA 2 3/16 - GRR | N/A 2 3/16 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSB 2 3/16 - GRR | N/A 2 3/16 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|