Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RAS1 1/16 | N/A 1.0625 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS1 1/16 | N/A 1.0625 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK1 1/8 | N/A 1 1/8 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS1 1/8 | N/A 1 1/8 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 1/8 | N/A 1 1/8 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK1 1/8 | N/A 1 1/8 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAK1 1/8 | N/A 1 1/8 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 1/8 | N/A 1 1/8 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS1 1/8 | N/A 1 1/8 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA1 1/8 | N/A 1 1/8 in | N/A 54 mm2.126 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PBS 1 1/8 | N/A 1 1/8 in | N/A 30.2 mm1.188 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PB 1 1/8 | N/A 1 1/8 in | N/A 31.8 mm1.25 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK 30 | N/A 30 mm | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS 30 | N/A 30 mm | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAK 30 | N/A 30 mm | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK 30 | N/A 30 mm | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS 30 | N/A 30 mm | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS 30 | N/A 30 mm | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PBS 30 | N/A 30 mm | N/A 30.2 mm1.188 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PB 30 | N/A 30 mm | N/A 31.8 mm1.25 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK1 3/16 | N/A 1 3/16 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS1 3/16 | N/A 1 3/16 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAKH1 3/16 | N/A 1 3/16 in | N/A 57.2 mm2.252 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAKHL1 3/16 | N/A 1 3/16 in | N/A 50.8 mm2 in | N/A 12600 N2840 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAO1 3/16 | N/A 1 3/16 in | N/A 49.2 mm1.937 in | N/A 15800 N3560 lbf | N/A 33100 N7440 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|