Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YTU 3/4 SGT | N/A 3/4 in | N/A 41.3 mm1.626 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 3/4 | N/A 3/4 in | N/A 41.3 mm1.626 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 20 SGT | N/A 20 mm | N/A 41.3 mm1.626 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 20 | N/A 20 mm | N/A 41.3 mm1.626 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 7/8 SGT | N/A 7/8 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 7/8 | N/A 7/8 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 15/16 SGT | N/A 15/16 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 15/16 | N/A 15/16 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 25 SGT | N/A 25 mm | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 25 | N/A 25 mm | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 SGT | N/A 1 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 | N/A 1 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 1/8 SGT | N/A 1 1/8 in | N/A 50.8 mm2 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 1/8 | N/A 1 1/8 in | N/A 50.8 mm2 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 30 SGT | N/A 30 mm | N/A 50.8 mm2 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 30 | N/A 30 mm | N/A 50.8 mm2 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 3/16 SGT | N/A 1 3/16 in | N/A 50.8 mm2 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 3/16 | N/A 1 3/16 in | N/A 50.8 mm2 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 1/4 SGT | N/A 1 1/4 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 1/4 | N/A 1 1/4 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 3/8 SGT | N/A 1 3/8 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 3/8 | N/A 1 3/8 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 35 SGT | N/A 35 mm | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU 35 | N/A 35 mm | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| YTU1 7/16 SGT | N/A 1 7/16 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|