Takeup BHU - SetScrew
Unit of Measure
1 2 3 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YTU1 7/16 SGT A4480 N/A 1 7/16 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
YTU1 7/16 N/A 1 7/16 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
YTU1 7/16 A4480 N/A 1 7/16 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
YTU1 1/2 SGT N/A 1 1/2 in N/A 65.1 mm2.563 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Take-Up N/A
YTU1 1/2 N/A 1 1/2 in N/A 65.1 mm2.563 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Take-Up N/A
YTU 40 SGT N/A 40 mm N/A 65.1 mm2.563 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Take-Up N/A
YTU 40 N/A 40 mm N/A 65.1 mm2.563 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Take-Up N/A
YTU1 5/8 SGT N/A 1 5/8 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A
YTU1 5/8 N/A 1 5/8 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A
YTU1 11/16 SGT N/A 1 11/16 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A
YTU1 11/16 N/A 1 11/16 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A
YTU1 3/4 SGT N/A 1 3/4 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A
YTU1 3/4 N/A 1 3/4 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A
YTU 45 SGT N/A 45 mm N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A
YTU 45 N/A 45 mm N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A
YTU1 15/16 SGT N/A 1 15/16 in N/A 65.1 mm2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A
YTU1 15/16 N/A 1 15/16 in N/A 65.1 mm2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A
YTU 50 SGT N/A 50 mm N/A 65.1 mm2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A
YTU 50 N/A 50 mm N/A 65.1 mm2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A
YTU2 SGT N/A 2 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A
YTU2 N/A 2 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A
YTU 55 SGT N/A 55 mm N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A
YTU 55 N/A 55 mm N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A
YTU2 3/16 SGT N/A 2 3/16 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A
YTU2 3/16 N/A 2 3/16 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A
Unit of Measure
1 2 3