timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle
Unit of Measure
1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

GRFD1 1/2 N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Three-Bolt Square Flange N/A
VFD1 1/2 N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Three-Bolt Square Flange N/A
RFD1 1/2 N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Three-Bolt Square Flange N/A
GRFD1 9/16 N/A 1 9/16 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Three-Bolt Square Flange N/A
RFD1 9/16 N/A 1 9/16 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Three-Bolt Square Flange N/A
GVFD 40 N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Three-Bolt Square Flange N/A
GRFD 40 N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Three-Bolt Square Flange N/A
VFD 40 N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Three-Bolt Square Flange N/A
RFD 40 N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Three-Bolt Square Flange N/A
GVFD1 5/8 N/A 1 5/8 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
GRFD1 5/8 N/A 1 5/8 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
VFD1 5/8 N/A 1 5/8 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
RFD1 5/8 N/A 1 5/8 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
GVFD1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
GRFD1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
VFD1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
RFD1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
GVFD1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
GRFD1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
VFD1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
RFD1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
GVFD 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
GRFD 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
VFD 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
RFD 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Three-Bolt Square Flange N/A
Unit of Measure
1 2 3 4 5