2-Bolt - RV Locking Collar
Unit of Measure
« 11 12 13 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

FLCT1 7/16 N/A 1 7/16 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
GVFTD1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
GVFTDR1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
GRFTD1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
GRFTDR1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
VFTD1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
VFTDR1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RFTD1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RFTDR1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RCJT1 1/2 N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
TCJT1 1/2 N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A
LCJT1 1/2 N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A
VCJT1 1/2 N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RCJT1 1/2 NT N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RCJT1 1/2 PT N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RCJT1 9/16 N/A 1 9/16 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
TCJT1 9/16 N/A 1 9/16 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A
LCJT1 9/16 N/A 1 9/16 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A
RCJT 40 N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
TCJT 40 N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A
VCJT 40 N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
VCJT 40 A4433 N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RCJT1 5/8 N/A 1 5/8 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
TCJT1 5/8 N/A 1 5/8 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A
LCJT1 5/8 N/A 1 5/8 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A
Unit of Measure
« 11 12 13