2-Bolt - RV Locking Collar
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

GRFTD1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
GRFTDR1 1/4 S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
GRFTDR1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
VFTD1 1/4 S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
VFTD1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
VFTDR1 1/4 S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
VFTDR1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RFTD1 1/4 S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RFTD1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RFTDR1 1/4 S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RFTDR1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RCJT1 5/16 N/A 1 5/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
TCJT1 5/16 N/A 1 5/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A
LCJT1 5/16 N/A 1 5/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A
GRFTD1 5/16 N/A 1 5/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
GRFTDR1 5/16 N/A 1 5/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RFTD1 5/16 N/A 1 5/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RFTDR1 5/16 N/A 1 5/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RCJT1 3/8 N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
TCJT1 3/8 N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A
LCJT1 3/8 N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A
VCJT1 3/8 N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RCJT1 3/8 NT N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
FLCT1 3/8 N/A 1 3/8 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
GVFTD1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
Unit of Measure
« 6 7 8 9 10 »