Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SM1108KTS | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 2.216 in56.29 mm | N/A 4460 lbf19839 N | N/A 8130 lbf36164 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SM1108KS | N/A 1 1/2 in | N/A 3.465 in88.000 mm | N/A 2.219 in56.4 mm | N/A 4400 lbf19600 N | N/A 8150 lbf36000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| GN108KRRB | N/A 1 1/2 in | N/A 3.543 in90 mm | N/A 2.252 in57.2 mm | N/A 5850 lbf26000 N | N/A 11100 lbf49200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GN108KLLB | N/A 1 1/2 in | N/A 3.543 in90 mm | N/A 2.252 in57.2 mm | N/A 5850 lbf26000 N | N/A 11100 lbf49200 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| SMN108K | N/A 1 1/2 in | N/A 3.543 in90 mm | N/A 2.2500 in57.150 mm | N/A 5850 lbf26100 N | N/A 11000 lbf49000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN108KB | N/A 1 1/2 in | N/A 3.543 in90 mm | N/A 2.2500 in57.150 mm | N/A 5850 lbf26100 N | N/A 11000 lbf49000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN108KS | N/A 1 1/2 in | N/A 3.937 in100 mm | N/A 2.2500 in57.2 mm | N/A 5850 lbf26100 N | N/A 11000 lbf49000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| G1109KRRB | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1109KLLB | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1109KPPB3 | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA109RRB | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 1.72 in43.7 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1109KLL | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1109KRRB | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1109KLLB | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1109KPPB3 | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA109RRB | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 1.72 in43.7 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1109KRR | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1109KLL | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA109RR | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 1.72 in43.7 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1109KLLG | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 2.219 in56.4 mm | N/A 4000 lbf17600 N | N/A 8130 lbf36200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1109KT | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 2.219 in56.4 mm | N/A 4400 lbf19600 N | N/A 8150 lbf36000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| RA109DD | N/A 1 9/16 in | N/A 3.15 in80 mm | N/A 1.719 in43.66 mm | N/A 4000 lbf17600 N | N/A 8150 lbf36000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN109K | N/A 1 9/16 in | N/A 3.543 in90 mm | N/A 2.2500 in57.150 mm | N/A 5850 lbf26100 N | N/A 11000 lbf49000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN109KB | N/A 1 9/16 in | N/A 3.543 in90 mm | N/A 2.2500 in57.150 mm | N/A 5850 lbf26100 N | N/A 11000 lbf49000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| GE40KPPB3 | N/A 40 mm | N/A 3.15 in80 mm | N/A 2.22 in56.4 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|