Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GKY103RRB | N/A 1 1/5 in | N/A 2.441 in62 mm | N/A 1.235 in31.37 mm | N/A 350 lbf1556 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1103KRRB3 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA103RRB2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA103RR2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA103RRB2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA103RR2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GKY103RRB2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.235 in31.37 mm | N/A 350 lbf1556 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| ER20 | N/A 1 1/4 in | N/A 2.834 in72 mm | N/A 1.781 in45.42 mm | N/A 3440 lbf15273.6 N | N/A 6400 lbf28416 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GY1104KRRB SGT | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA104RRB | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA104RR | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA104RRB | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA104RR | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GKY104RRB | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.444 in36.68 mm | N/A 475 lbf2112 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1105KRRB | N/A 1 5/16 in | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| ER22 | N/A 1 3/8 in | N/A 2.834 in72 mm | N/A 1.781 in45.42 mm | N/A 3440 lbf15273.6 N | N/A 6400 lbf28416 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GY1106KRRB SGT | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA106RRB | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA106RR | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA106RRB | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA106RR | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GYE35KRRB SGT | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYAE35RRB | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYAE35RR | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YAE35RRB | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|