1 2
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GC1008KRRB | N/A 1/2 in | N/A 40 mm1.575 in | N/A 26.59 mm1.047 in | N/A 4700 N1060 lbf | N/A 10600 N2360 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1010KRRB | N/A 5/8 in | N/A 40 mm1.575 in | N/A 26.59 mm1.047 in | N/A 4700 N1060 lbf | N/A 10600 N2360 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GCE17KRRB | N/A 17 mm | N/A 40 mm1.575 in | N/A 26.59 mm1.047 in | N/A 4700 N1060 lbf | N/A 10600 N2360 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1011KRRB | N/A 11/16 in | N/A 40 mm1.575 in | N/A 26.59 mm1.047 in | N/A 4700 N1060 lbf | N/A 10600 N2360 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1012KRRB | N/A 3/4 in | N/A 47 mm1.85 in | N/A 30.96 mm1.219 in | N/A 6200 N1400 lbf | N/A 14300 N3200 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GCE20KRRB | N/A 20 mm | N/A 47 mm1.85 in | N/A 30.96 mm1.219 in | N/A 6200 N1400 lbf | N/A 14300 N3200 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1014KRRB | N/A 7/8 in | N/A 52 mm2.047 in | N/A 34.13 mm1.344 in | N/A 7700 N1730 lbf | N/A 15800 N3550 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1015KRRB | N/A 15/16 in | N/A 52 mm2.047 in | N/A 34.13 mm1.344 in | N/A 7700 N1730 lbf | N/A 15800 N3550 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GCE25KRRB | N/A 25 mm | N/A 52 mm2.047 in | N/A 34.13 mm1.344 in | N/A 7700 N1730 lbf | N/A 15800 N3550 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1100KRRB | N/A 1 in | N/A 52 mm2.047 in | N/A 34.13 mm1.344 in | N/A 7700 N1730 lbf | N/A 15800 N3550 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1102KRRB | N/A 1 1/8 in | N/A 62 mm2.441 in | N/A 37.31 mm1.469 in | N/A 11100 N2500 lbf | N/A 21800 N4900 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GCE30KRRB | N/A 30 mm | N/A 62 mm2.441 in | N/A 37.31 mm1.469 in | N/A 11100 N2500 lbf | N/A 21800 N4900 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1103KRRB | N/A 1 3/16 in | N/A 62 mm2.441 in | N/A 37.31 mm1.469 in | N/A 11100 N2500 lbf | N/A 21800 N4900 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1103KRRB3 | N/A 1 1/4 in | N/A 62 mm2.441 in | N/A 37.31 mm1.469 in | N/A 11100 N2500 lbf | N/A 21800 N4900 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1104KRRB | N/A 1 1/4 in | N/A 72 mm2.835 in | N/A 41.28 mm1.6250 in | N/A 15100 N3400 lbf | N/A 28500 N6400 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1106KRRB | N/A 1 3/8 in | N/A 72 mm2.835 in | N/A 41.28 mm1.6250 in | N/A 15100 N3400 lbf | N/A 28500 N6400 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GCE35KRRB | N/A 35 mm | N/A 72 mm2.835 in | N/A 41.28 mm1.6250 in | N/A 15100 N3400 lbf | N/A 28500 N6400 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1107KRRB | N/A 1 7/16 in | N/A 72 mm2.835 in | N/A 41.28 mm1.6250 in | N/A 15100 N3400 lbf | N/A 28500 N6400 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1108KRRB | N/A 1 1/2 in | N/A 80 mm3.15 in | N/A 44.05 mm1.734 in | N/A 19800 N4460 lbf | N/A 20500 N4600 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GCE40KRRB | N/A 40 mm | N/A 80 mm3.15 in | N/A 44.05 mm1.734 in | N/A 19800 N4460 lbf | N/A 20500 N4600 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1110KRRB | N/A 1 5/8 in | N/A 85 mm3.347 in | N/A 46.83 mm1.844 in | N/A 36200 N8130 lbf | N/A 36300 N8160 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1111KRRB | N/A 1 11/16 in | N/A 85 mm3.347 in | N/A 46.83 mm1.844 in | N/A 36200 N8130 lbf | N/A 36300 N8160 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1112KRRB | N/A 1 3/4 in | N/A 85 mm3.347 in | N/A 46.83 mm1.844 in | N/A 36200 N8130 lbf | N/A 36300 N8160 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GCE45KRRB | N/A 45 mm | N/A 85 mm3.347 in | N/A 46.83 mm1.844 in | N/A 36200 N8130 lbf | N/A 36300 N8160 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1115KRRB | N/A 1 15/16 in | N/A 90 mm3.543 in | N/A 48.42 mm1.906 in | N/A 22700 N5100 lbf | N/A 39200 N8800 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
Unit of Measure
1 2