Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904340075 | N/A FCX-4.5-HUB-5"-1-1/4X5/8KW; | N/A | N/A 1-1/4x5/8 in | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341928 | N/A FCX-5-HUB-6-5/16-1-1/2X3/4KW; | N/A 6-5/16 in | N/A 1-1/2X3/4 in10MMX3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904341959 | N/A FCX-5-HUB-6-7/8-1-3/4X3/4KW; | N/A 6-7/8 in | N/A 1-3/4X3/4 in12MMX3.3MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904346824 | N/A FCX-7-HUB-7"-1-3/4X3/4KW; | N/A 7 in | N/A 1-3/4X3/4 in14MMX3.8MM mm | N/A 1,638,750 in·lb185154 N·m | N/A 2000 rpm | N/A 8.69 in | N/A 14.3 in363.3 mm | N/A |
| 697904341997 | N/A FCX-5-HUB-7-1/4-1-3/4X3/4KW; | N/A 7-1/4 in | N/A 1-3/4X3/4 in14MMX3.8MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904342031 | N/A FCX-5-HUB-7-5/8-2"X3/4KW; | N/A 7-5/8 in | N/A 2X3/4 in18MMX4.4MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904333534 | N/A FCX-2-HUB-5/8-3/16X3/32KW; | N/A 5/8 in | N/A 3/16X3/32 in28X6.4MM mm | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 2.44 in | N/A 3.29 in83.5 mm | N/A |
| 697904341669 | N/A FCX-5-HUB-5-1/16-1-1/4X5/8KW; | N/A 5-1/16 in | N/A 1-1/4x5/8 in32X7.4MM mm | N/A | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904341676 | N/A FCX-5-HUB-5-1/2-1-1/4X5/8KW; | N/A 5-1/2 in | N/A 1-1/4x5/8 in32X7.4MM mm | N/A | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904338720 | N/A FCX-4-HUB-5-1/8-1-1/4X5/8KW; | N/A 5-1/8 in | N/A 1-1/4x5/8 in32X7.4MM mm | N/A | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904343618 | N/A FCX-5.5-HUB-7-1/2-1-3/4X3/4KW; | N/A | N/A 1-3/4X3/4 in14X3.8MM mm | N/A | N/A 3300 rpm | N/A 6.91 in | N/A 11.28 in286.5 mm | N/A |
| 697904342024 | N/A FCX-5-HUB-7-3/8-1-3/4X3/4KW; | N/A 7-3/8 in | N/A 1-3/4X3/4 in18X4.4MM mm | N/A | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904341652 | N/A FCX-5-HUB-5"-1-1/4X5/8KW; | N/A 5 in | N/A 1-1/4x5/8 in28X6.4MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904338706 | N/A FCX-4-HUB-5-1/2-1-1/4X5/8KW; | N/A 5-1/2 in | N/A 1-1/4x5/8 in32X7.4MM mm | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904340105 | N/A FCX-4.5-HUB-5-1/4-1-1/4X5/8KW; | N/A | N/A 1-1/4x5/8 in32X7.4MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904341690 | N/A FCX-5-HUB-5-1/8-1-1/4X5/8KW; | N/A 5-1/8 in | N/A 1-1/4x5/8 in32X7.4MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904341706 | N/A FCX-5-HUB-5-11/16-1-1/2X3/4KW; | N/A 5-11/16 in | N/A 1-1/2X3/4 in36X8.4MM mm | N/A 584,890 in·lb66,084 N·m | N/A 2500 rpm | N/A 6.03 in | N/A 10.24 in260 mm | N/A |
| 697904346985 | N/A FCX-7-HUB-9-2"X3/4KW; | N/A 9 in | N/A 2X3/4 in20X4.9MM mm | N/A 1,638,750 in·lb185154 N·m | N/A 2000 rpm | N/A 8.69 in | N/A 14.3 in363.3 mm | N/A |
| 697904332308 | N/A FCX-1.5-HUB-5/8-3/16X3/32KW; | N/A 5/8 in | N/A 3/16X3/32 in28X6.4MM mm | N/A 26,100 in·lb2,949 N·m | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A |
| 697904340082 | N/A FCX-4.5-HUB-5-1/16-1-1/4X5/8KW; | N/A | N/A 1-1/4x5/8 in32X7.4MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904338713 | N/A FCX-4-HUB-5-1/4-1-1/4X5/8KW; | N/A 5-1/4 in | N/A 1-1/4x5/8 in32X7.4MM mm | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904340112 | N/A FCX-4.5-HUB-5-1/8-1-1/4X5/8KW; | N/A | N/A 1-1/4x5/8 in32X7.4MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |
| 697904338737 | N/A FCX-4-HUB-5-11/16-1-1/2X3/4KW; | N/A 5-11/16 in | N/A 1-1/2X3/4 in32X7.4MM mm | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904338744 | N/A FCX-4-HUB-5-13/16-1-1/2X3/4KW; | N/A 5-13/16 in | N/A 1-1/2X3/4 in36X8.4MM mm | N/A 311,540 in·lb35,199 N·m | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A |
| 697904340143 | N/A FCX-4.5-HUB-5-15/16-1-1/2X3/4KW; | N/A | N/A 1-1/2X3/4 in36X8.4MM mm | N/A 427,460 in·lb48,296 N·m | N/A 2700 rpm | N/A 5.31 in | N/A 9.09 in230.9 mm | N/A |